Arium® Advance Benchtop Reverse Osmosis Water Purification System
Utilize the Arium® Advance Reverse Osmosis System for reliable delivery of high-quality Type 3/reverse osmosis water. Directly connected to your potable feed water source, this system delivers pure water (8, 16 or 24 L/h) easily and efficiently. Its RO technology - along with innovative iJust software - optimizes water usage and ensures time- and labor-saving operation.
Top Features of Arium® Advance RO
- Provides high-quality Type 3/reverse osmosis water
- Innovative iJust software optimizes water use and use of resources
- Easy to use, saves time
Popular Applications for Arium® Advance RO
- Delivery of Type 3/reverse osmosis water
- Purification of feed water used to supply ultrapure water systems
- Rinsing glassware and laboratory vessels
- Item No.:
- H2O-RO-1-T
- Availability:
- pcs
Choose your Arium® Advance Reverse Osmosis (RO) Pure Water Systems
The Arium® Advance Reverse Osmosis System provides quality Type 3/reverse osmosis water. Unlike conventional water purification systems, ours was designed with streamlined workflows in mind. With a unique, touch-function display, intuitive menu navigation and consistent delivery, this system puts total ease into your operation.
Constant Flow Rate
With the automatic reverse osmosis (RO) membrane backflush and a constant flow rate, the Arium® Advance Reverse Osmosis System is the optimal choice for general laboratory applications and delivery of Type 3/reverse osmosis water.
Optimized Water Quality with Technology
With iJust software, take advantage of innovative technology that optimizes water production. Arium® software controls a valve on the concentrate outlet per the data entered for CaCO₃ and CO₂. Therefore, the sophisticated iJust technology optimizes product water quality and water consumption. The Arium® Advance Reverse Osmosis System means optimized, economical water consumption.
Storage of Purified Water
The Arium® Advance Reverse Osmosis System stores water in the innovative, enclosed Arium® Bagtank system. The closed nature of the system helps ensure water quality and protection against secondary contaminants.
Total Ease of Use
The sophisticated Arium® Advance Reverse Osmosis System is designed with meticulous attention to detail and state-of-the-art technology to ensure total ease of use. With our systems, you will have a long-lasting, reliable source of Type 3/reverse osmosis water for all of your lab’s daily needs.
Brochure
Datasheet
Flyer
Other
Applications
-
Application
-
Feed Lab Water Systems
-
Buffer and Media Prep
- pH
-
Feed Lab Water Systems
General Specifications
-
Feed Water SourceTap water
Physicochemical Information
-
Conductivity (µS/cm)< 20 µS/cm
-
Rejection Rate of Microorganisms>99 %
-
Rejection rate of dissolved organics (>300 MW)> 99 %
Power Requirements
-
Line Voltage100 – 240 V
Product Information
-
BrandArium® Advance RO
-
Installation OptionBenchtop
-
Pre Treatment Water Consumption1-20 L/day
-
Ultrapure Water ConsumptionN/A
-
Water System TypeType 3 Reverse Osmosis Lab Water System
Product Water Specifications: Type 1 Ultrapure Water
-
Product Water Resistivity (at 25 °C)0.05 MΩ × cm
-
Water Dispensing Flow Rate (Type 1)8 L/h
Product Water Specifications: Type 3 RO Water
-
Production Flow Rate (Type 3)8 L/h
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.