- Shop
- Water Purification
- Reverse Osmosis Water Systems
- Arium® Advance Reverse Osmosis System
Arium® Advance Reverse Osmosis System
The Arium® Advance RO system provides Type 3 reverse osmosis water of the highest quality. Unlike conventional water purification systems, this Arium® system is designed with you and your busy-day schedule in mind: its unique, touch-function display, along with intuitive menu navigation, takes out the guesswork and puts in total ease of operation. Featuring a choice of constant flow rates of 8, 16 and 24 l/h and automatic RO membrane backflushing with purified water, the Arium® Advance RO is the optimal choice for your daily laboratory applications.
Pure water produced by Arium® Advance RO is stored in the unique, closed Arium® Bagtank system, which reliably protects your purified water from secondary contamination. This ensures that you consistently obtain the best water quality and, therefore, reproducible results.
- Article number:
- H2O-RO-2-B
- Piece
- 1
The Arium® Advance RO system provides Type 3 reverse osmosis water of the highest quality. Unlike conventional water purification systems, this Arium® system is designed with you and your busy-day schedule in mind: its unique, touch-function display, along with intuitive menu navigation, takes out the guesswork and puts in total ease of operation. Featuring a choice of constant flow rates of 8, 16 and 24 l/h and automatic RO membrane backflushing with purified water, the Arium® Advance RO is the optimal choice for your daily laboratory applications.
Pure water produced by Arium® Advance RO is stored in the unique, closed Arium® Bagtank system, which reliably protects your purified water from secondary contamination. This ensures that you consistently obtain the best water quality and, therefore, reproducible results.
Overview
Specifications
Choose your Arium® Advance Reverse Osmosis (RO) Pure Water Systems
The Arium® Advance RO system provides Type 3 reverse osmosis water of the highest quality. Unlike conventional water purification systems, this Arium® system is designed with you and your busy-day schedule in mind: its unique, touch-function display, along with intuitive menu navigation, takes out the guesswork and puts in total ease of operation. Featuring a choice of constant flow rates of 8, 16 and 24 l/h and automatic RO membrane backflushing with purified water, the Arium® Advance RO is the optimal choice for your daily laboratory applications.
Pure water produced by Arium® Advance RO is stored in the unique, closed Arium® Bagtank system, which reliably protects your purified water from secondary contamination. This ensures that you consistently obtain the best water quality and, therefore, reproducible results.
Applications
- Purification of feed water used to supply ultrapure water systems
- Rinsing glassware and laboratory vessels
- Purification of feed water for various laboratory instruments, such as humidifiers, autoclaves and glassware dishwashers
iJust
Compared with conventional water systems, the Arium® Advance RO with its iJust software makes the best use of your water resources. Intelligent iJust enhances the quality of purified water, reduces your water usage and calculates the optimal cleaning cycles for the system.
Display with Touch Function
Navigate easily and intuitively using the clearly structured Arium® menu – a light touch on the display is all it takes for error-free control, even while you’re wearing gloves.
High System Flexibility
The Arium® integrates perfectly into your given space requirements in the lab, whether as a bench-top, wall-mounted or a built-in unit.
Major Advantages of Arium® Advance RO:
- The highest product water quality at all times
- Optimised, lean and green water usage
- Guaranteed longer life of downstream ultrapure water systems
- Total ease of use
- High system flexibility to meet your specific needs
Applications
-
ApplicationGeneral Lab Applications (Buffer, Media, Rinsing, Elisa, Electrophorese, Photometry)
-
Water Supply to other Devices
-
Yes with < 3 L/min
- Yes with > 3 L/min
-
Yes with < 3 L/min
Dimensions
-
Filtration Area1.8 m² / 18 ft²
Features
-
TOC MonitorN/A
-
UV SourceN/A
General Specifications
-
Feed Water SourcePotable tap water
Physicochemical Information
-
Conductivity (µS/cm)< 20 µS/cm
-
Rejection Rate of Microorganisms>99 %
-
Rejection Rate of Particles>99 %
-
Rejection rate of dissolved organics (>300 MW)> 99 %
Power Requirements
-
Line Voltage100 - 240 V
Product Information
-
Available Product Water TypeType 3 (<10 MΩ × cm / >1 μS/cm)
-
BrandArium® Advance RO
-
Installation OptionWall-mounted
-
Pre Treatment Water Consumption
-
20-60 L/day
- 60-100 L/day
-
20-60 L/day
-
Ultrapure Water ConsumptionN/A
-
Water System TypeType 3 Reverse Osmosis Lab Water System
Product Water Specifications: Type 1 Ultrapure Water
-
Product Water Resistivity (at 25 °C)> 0.05 MΩ × cm
Citation information is temporarily unavailable. Please check back later.
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.