Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Chromatography
- Chromatography Systems
- Batch Chromatography Systems
- Hipersep® Flowdrive Process L
Hipersep® Flowdrive Process L
This system has a pressure capacity of up to 100 bars and is compatible with high-temperature purification processes (up to 85°C), allowing for unmatched performance levels while meeting the stringent challenges of new pharmaceutical applications such as oligonucleotides.
- Guaranteed and repeatable performance
- Scale-up flexibility
- Fast and easy cleaning validation
- Item No.:
- Hipersep-Process-L
This system has a pressure capacity of up to 100 bars and is compatible with high-temperature purification processes (up to 85°C), allowing for unmatched performance levels while meeting the stringent challenges of new pharmaceutical applications such as oligonucleotides.
- Guaranteed and repeatable performance
- Scale-up flexibility
- Fast and easy cleaning validation
Overview
Specifications
Choose your Hipersep®Flowdrive Preparative HPLC Chromatography Systems
Guaranteed and repeatable performance:
This innovative system has a pressure capacity of up to 100 bars and is compatible with high-temperature purification processes (up to 85°C), allowing for unmatched performance levels while meeting the stringent challenges of new pharmaceutical applications such as oligonucleotides. Multiple thermoregulation functions are implemented and specifically designed to manage these high temperatures.
Scale-up flexibility:
With an extended flow rate range, allowing for 300 to 1600 l/h, Hipersep® Flowdrive Process L is typically compatible with columns from 200 to 800 mm diameter, thus offering the flexibility required at this level of production scale.
Peace of mind regarding cleaning validation
Fast and easy:
Many optimizations have been carried out in order to meet the complexity challenges of the new molecules and the sanitary requirements related to their production.
Choice of components based on their cleanability
- Minimization of retention areas
- Material traceability (3.1, USP VI, BSE/TSE certificates)
- Ability to use 85°C cleaning solutions
Applications
-
Application
-
Pectides
-
Oligonucleotides and mRNA
-
Insulin and analogs
-
ADC
- API and HPAPI
-
Pectides
Compliance Information
-
Certification
-
ATEX Certified
-
CE Mark
- UL and Class I Division 2
-
ATEX Certified
Dimensions
-
Dimensions WxDxH1,800×3,061×2,191 mm
General Specifications
-
Flow Rate300–1,600 L/hr
Operating Conditions
-
Maximum Operating Pressure100 bars
-
Operating Conditions - Temperature5–60 °C (optional up to 85°C)
Product Information
-
BrandHipersep®
Questions & Answers (5)
Yes, systems are designed following hazardous location requirements (ATEX, Class 1 Div 2, IEC Ex) to be used in explosive environment.
Yes, with a maximum of deviation of 1% which is very accurate.
Active Pharmaceutical Ingredientis a part of any drug that produces the intended effect. Peptide/oligonucleotides are API in a certain manner.
It is possible to configurate the high-pressure injection module, eluent & feed filters, heat exchanger, backflush configuration valves, pH conductivity, up to 10 collections, solvent recycling.
The acronym HPLC stands for High Performance Liquid Chromatography. The aim is to have a better resolution between target and impurities: better separation, better purity, higher production.