Ksep50 single-use set CWH/ HC

Ksep®50 Sinlge-Use Set (Harvest Clarification / Concentration-Wash-Harvest) contains both the chamber set and the tubing set.

Article number: 
KSEP50-SET
Login for price
*Custom/bulk order quotes are provided within 72 hours of request.
Ksep50 single-use set CWH/ HC
Ksep50  single-use set CWH/ HC

Ksep®50 Sinlge-Use Set (Harvest Clarification / Concentration-Wash-Harvest) contains both the chamber set and the tubing set.

Item No.:
KSEP50-SET

Overview

Specifications

Ksep®50 (CWH/HC) Consumable set comes with (Ksep®50 Chamber Set) and (Ksep®50 Tubing Set). This consumable set is used for:

  • Harvesting the cells ( eg., MSCs, T-Cells etc.,)
  • Harvesting the cells to further process them for intra cellular products (eg., Adenovirus vectors, Adeno associated virus vectors, spike proteins etc.,)
  • Harvesting the cell culture broth for extra cellular target products (eg., mAbs, lentivirus etc.,)

Applications

  • Application
    Cell Harvest

Connections (Physical)

  • Connections
    5/8″ × 3/8″ C-Flex

Materials of Construction

  • Connector Material
    C-Flex® 374 (TPE)

Product Information

  • Brand
    Ksep®

Volume

  • Volume
    50 mL (2 x 25 mL)
  • Working Volume
    0.1 – 20 L