Ksep® 6000S Consumable for clarification

Discover the high-capacity, single-use consumable set for the Ksep® 6000S, built for harvest clarification. Engineered for high cell density processes and extracellular product recovery, it offers fast plug‑and‑play setup, reduced contamination risk, and scalable performance.

Key Features:

  • Plug-and-play with Ksep® 6000S; scalable across batches
  • High-capacity, single-use; pre-sterilized for closed cGMP processing
  • Harvest clarification of extracellular mAbs, lentiviral vectors, proteins
  • Reliable at high cell densities; consistent yield and quality
Item No.: 
KSEP6000S-SETHC
*Custom/bulk order quotes are provided within 72 hours of request.
Ksep® 6000S Consumable for clarification
Ksep® 6000S Consumable for clarification

Discover the high-capacity, single-use consumable set for the Ksep® 6000S, built for harvest clarification. Engineered for high cell density processes and extracellular product recovery, it offers fast plug‑and‑play setup, reduced contamination risk, and scalable performance.

Key Features:

  • Plug-and-play with Ksep® 6000S; scalable across batches
  • High-capacity, single-use; pre-sterilized for closed cGMP processing
  • Harvest clarification of extracellular mAbs, lentiviral vectors, proteins
  • Reliable at high cell densities; consistent yield and quality
Item No.:
KSEP6000S-SETHC

Overview

Specifications

High-Capacity Consumable Set for Efficient Harvesting

The Ksep6000S Harvest Clarification Set is a high-capacity, single-use consumable set designed specifically for use with the Ksep® 6000S system. Engineered for harvest clarification, it enables efficient recovery of extracellular target products from cell culture broth, such as monoclonal antibodies (mAbs), lentiviral vectors, and other secreted proteins in biopharmaceutical manufacturing processes.

Key Features and Benefits

Optimized for Extracellular Product Recovery:

Supports the efficient harvesting of supernatant containing extracellular products like mAbs and lentivirus.

Designed for High Cell Density Cultures

Suitable for processes involving high cell concentrations, maintaining product quality and yield.

Single-Use, Sterile Format

Delivered pre-sterilized to support closed, contamination-free processing under cGMP conditions.

Easy Integration with Ksep® 6000S

Preconfigured for plug-and-play use, reducing setup time and simplifying validation.

Scalable and Robust

Supports consistent performance across small- and large-scale harvest operations.

Application Areas

  • Clarification of harvested cell culture broth
  • Recovery of monoclonal antibodies
  • Lentiviral vector production
  • Recombinant protein processes
  • General extracellular product separation

Technical Specifications

  • Compatibility: For use with Ksep® 6000S system
  • Application Type: Harvest clarification (extracellular product recovery)
  • Format: Single-use, sterile consumable set

The Ksep6000S Harvest Clarification Set offers a reliable and scalable solution for efficient clarification of harvested cell culture broth, supporting high-yield recovery of extracellular products with reduced risk of contamination and minimal process complexity.

Applications

  • Application
    Cell Clarification

Connections (Physical)

  • Connections
    Bioreactor: 0.625” OD × 0.375” ID C-Flex / Wash Buffer/Media: 0. 625” OD × 0.375” ID C-Flex / Harvest: 0. 625” OD × 0.375” ID C-Flex / Waste: 0. 625” OD × 0.375” ID C-Flex

General Specifications

  • Flow Rate
    2600 mL/min/Ch * 6 chambers

Product Information

  • Brand
    Ksep®

Volume

  • Volume
    6,000 mL (6 × 1,000 mL)
  • Working Volume
    100 – 2000 L