Picus® 2 Electronic 8-Channel Pipette
Top Features of Picus® 2 Electronic 8-Channel Pipette
- Achieve highly reproducible, reliable results
- Ergonomic design ensures comfortable handling
- Use with Sartorius Pipetting app for sample preparation protocols
- Reduced variance compared to more traditional pipettes
Popular Applications for Picus® 2 Electronic 8-Channel Pipette
- Cell-based assays
- 96- and 384-microwell plate work
- PCR
- Price (USD):
- $1,960.00
- Item No.:
- LH-747341
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Picus® 2 Electronic Pipettes
The Picus® 2 electronic 8-channel pipettes ensure reliable and repeatable pipetting results and feature an unbeatable ergonomic design that is kind to your hand. Picus® 2 is suited to anyone working in the lab, from a graduate student to an experienced laboratory professional. It is as intuitive to use as a mechanical pipette, but also offers more advanced options for experienced users.
Speed up your work
Speed up work by choosing from one of the multiple pipetting modes, which are specifically tailored to ease repetitive work.
User-Friendly Electronic Pipetting
Whether you are new to the lab or an expert, the 8-channel Picus® 2 Electronic Pipette has something to offer every lab professional. It’s as easy to start with as a mechanical pipette and offers incredible options for even the most advanced user. You can utilize the build-in plate tracker to increase reliability in microwell plate work.
Ready to use
The 8-channel Picus® Electronic Pipette comes ready to use and partially charged (however, we recommend fully charging it before its first use). For more information on charging, storage, and specifications, consult with Sartorius personnel and additional material available on our site.
Brochure
Certificate
Datasheet
Technical Note
User Manual
Applications
-
Application
-
Cell Culture
-
Cell Line Development
-
Clinical
-
DNA Extraction
-
ELISA
-
Mycoplasma
-
Preparation of Reagents
-
Protein
-
Research
- Spheroid Cell Health
-
Cell Culture
Connections (Physical)
-
ConnectivityBluetooth
Dimensions
-
Length218 mm
Features
-
Device/Instrument Compatibility
-
Universal Design
-
Optifit
- Safetyspace®
-
Universal Design
General Specifications
-
Channels8
Product Information
-
BrandPicus® 2
-
Pipette TypeElectronic pipettes
Volume
-
Volume5 - 120 µL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.