Optifit Pipette Tips, Light Pack

Top Features

  • 100% leak-free seal with Sartorius pipettes
  • Color-coded for convenient pipette matching
  • Manufactured in an ISO 8 Certified Cleanroom
  • Optiload® and Optiject® capable
  • Ergonomic design

Popular Applications

  • Aseptic work with pre-sterilized tips
  • Reagent and solution preparation
  • Analytical chemistry
  • HPLC
  • Mass-spectrometry
  • ELISA (enzyme-linked immunosorbent assay)
  • Precise and accurate laboratory experimentation and analysis
Volume
Delivery Condition
Price (USD)
$93.00
Article number: 
LH-G790200
Pieces
960
*Custom/bulk order quotes are provided within 24 hours of request.
Optifit Pipette Tips, Light Pack
Optifit Pipette Tips, Light Pack

Top Features

  • 100% leak-free seal with Sartorius pipettes
  • Color-coded for convenient pipette matching
  • Manufactured in an ISO 8 Certified Cleanroom
  • Optiload® and Optiject® capable
  • Ergonomic design

Popular Applications

  • Aseptic work with pre-sterilized tips
  • Reagent and solution preparation
  • Analytical chemistry
  • HPLC
  • Mass-spectrometry
  • ELISA (enzyme-linked immunosorbent assay)
  • Precise and accurate laboratory experimentation and analysis
Price (USD):
$93.00
Item No.:
LH-G790200
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
960

Overview

Specifications

The Light Pack is the responsible pipette tip box: a sturdy cardboard design packed with environmental benefits yet filled with the same high-quality Optifit tips you already trust. Its plastic-reduced construction helps lower the use of conventional materials without affecting pipetting performance. When you’re done, the box folds flat for efficient stacking, significantly reducing waste volume and supporting easy integration into established laboratory disposal workflows. Choose the Light Pack to maintain consistent results while making a more sustainable choice.

Our Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

Compliance Information

  • Certification
    ACT Label Certification

Dimensions

  • Dimensions WxDxH
    128 x 86.5 x 62 mm
  • Length
    51 mm

Features

  • Device/Instrument Compatibility
    • Picus®
    • Picus® 2
    • Picus® NxT
    • Tacta®
    • Proline® Plus
    • Mline®
    • Proline®
    • Universal Design
  • Extended Length
    No
  • Wide Bore
    No

Product Information

  • Brand
    Optifit
  • Pack Size
    960
  • Packaging
    Light Pack
  • Tip Type
    Non-filtered tips

Sterility/Purity

  • Delivery Condition
    Non-Sterile
  • Purity
    Non-sterile & free of DNase, RNase, human DNA and endotoxins

Volume

  • Volume
    200 µL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.