Our eShop will be on maintenance on November 21st 2026 from 2:00 PM until 8:15 PM CET. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Weighing
- Mass Comparators
- Manual Mass Comparators
- Cubis® MCM Manual Mass Comparator
Cubis® MCM Manual Mass Comparator
Manual Cubis® MCM mass comparators combine metrological expertise and integrated OIML R 111-1 workflows. A choice of 13 models is available with maximum capacities of 6 g to 310 kg and readabilities of 0.1 μg to 20 mg. Models with a draft shield are supplied standard with a built-in climate module equipped with sensors for temperature, humidity and air pressure (external climate module for models without a draft shield). All results are displayed with their measurement uncertainties.
- Article number:
- MCM2004
- Piece
- 1
Manual Cubis® MCM mass comparators combine metrological expertise and integrated OIML R 111-1 workflows. A choice of 13 models is available with maximum capacities of 6 g to 310 kg and readabilities of 0.1 μg to 20 mg. Models with a draft shield are supplied standard with a built-in climate module equipped with sensors for temperature, humidity and air pressure (external climate module for models without a draft shield). All results are displayed with their measurement uncertainties.
Overview
Specifications
Choose your Manual Mass Comparators
- Complete mass standard laboratory in a single unit
- Integrated climate sensors for recording all data relevant for determining measurement uncertainty
- Integrated workflow control for efficient and error-free mass comparison
- Fast measurement cycles according to the ABA, ABBA, AB1…BnA
- Cubis® MSA color touch screen for fast and simple configuration of parameters and workflows
- Sensor-equipped climate module integrated into the draft shield for recording the temperature, humidity and air pressure
- Integrated calibration workflows for ABA, ABBA, AB1..BnA cycles to ensure efficient, error-free mass comparison- Fully integrated function for determining the measurement uncertainty in accordance with OIML and ASTM recommendations
- Filters for optimal adaptation of the mass comparator to ambient conditions
- Monolithic weighing technology
- For display and evaluation, complete electronics and power supply separated from the weighing system to prevent heat from affecting the results
- All MCM mass comparators featuring eccentric (off-center) load compensation for easy loading of weights without automatic centering
- Additional applications for density determination, statistics and individual identifiers are integrated as standard programs
- Built-in SD card slot for storage and transfer of all data and settings
- Graphical level indicator for interactive user guidance during levelling
- Easy logging of reference weight data
- Continuous weighing range display: any weight between 0 g and the maximum capacity can be displayed
- USB, RS-232C and Ethernet interface ports to integrate the mass comparator into networks or to enable it to communicate with external software via third-party protocols, standardized communication protocols or Web services
Applications
-
ApplicationMass Calibration
Certificates
-
DAkkS CertificateNo
Dimensions
-
Dimensions WxDxH240 × 276 × 373 mm (weighing cell)
-
Weighing Pan Dimensions136 × 136 mm
Features
-
DisplayMCM
-
Repeatability (typical), s0.05 mg
-
Scale Interval0.1 mg
General Specifications
-
Dimensions Control Unit (WxHxD)239 × 320 × 56 mm
-
Eccentric Load Deviation30 μg/mm
-
Temperature Range10 - 30 °C
Operating Conditions
-
Maximum Weighing Capacity2,500 g
Power Requirements
-
Line Voltage110 - 230 V
Product Information
-
Product LineCubis® MCM
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.