Our eShop will be on maintenance on November 21st 2026 from 2:00 PM until 8:15 PM CET. Please note that during this time the eShop will be available with limited functionality only.

Cubis® MCM Manual Mass Comparator

Manual Cubis® MCM mass comparators combine metrological expertise and integrated OIML R 111-1 workflows. A choice of 13 models is available with maximum capacities of 6 g to 310 kg and readabilities of 0.1 μg to 20 mg. Models with a draft shield are supplied standard with a built-in climate module equipped with sensors for temperature, humidity and air pressure (external climate module for models without a draft shield). All results are displayed with their measurement uncertainties.

Maximum Weighing Capacity
Scale Interval
DAkkS Certificate
Article number: 
MCM60K3
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
Cubis® MCM Manual Mass Comparator
Cubis® MCM Manual Mass Comparator

Manual Cubis® MCM mass comparators combine metrological expertise and integrated OIML R 111-1 workflows. A choice of 13 models is available with maximum capacities of 6 g to 310 kg and readabilities of 0.1 μg to 20 mg. Models with a draft shield are supplied standard with a built-in climate module equipped with sensors for temperature, humidity and air pressure (external climate module for models without a draft shield). All results are displayed with their measurement uncertainties.

Item No.:
MCM60K3
Number of pieces
1

Overview

Specifications

  • Complete mass standard laboratory in a single unit
  • Integrated climate sensors for recording all data relevant for determining measurement uncertainty
  • Integrated workflow control for efficient and error-free mass comparison
  • Fast measurement cycles according to the ABA, ABBA, AB1…BnA

  • Cubis® MSA color touch screen for fast and simple configuration of parameters and workflows

  • Sensor-equipped climate module integrated into the draft shield for recording the temperature, humidity and air pressure

  • Integrated calibration workflows for ABA, ABBA, AB1..BnA cycles to ensure efficient, error-free mass comparison- Fully integrated function for determining the measurement uncertainty in accordance with OIML and ASTM recommendations

  • Filters for optimal adaptation of the mass comparator to ambient conditions

  • Monolithic weighing technology

  • For display and evaluation, complete electronics and power supply separated from the weighing system to prevent heat from affecting the results

  • All MCM mass comparators featuring eccentric (off-center) load compensation for easy loading of weights without automatic centering

  • Additional applications for density determination, statistics and individual identifiers are integrated as standard programs

  • Built-in SD card slot for storage and transfer of all data and settings

  • Graphical level indicator for interactive user guidance during levelling

  • Easy logging of reference weight data

  • Continuous weighing range display: any weight between 0 g and the maximum capacity can be displayed

  • USB, RS-232C and Ethernet interface ports to integrate the mass comparator into networks or to enable it to communicate with external software via third-party protocols, standardized communication protocols or Web services

Applications

  • Application
    Mass Calibration

Certificates

  • DAkkS Certificate
    No

Dimensions

  • Dimensions WxDxH
    400 × 326 × 126 mm (weighing cell)
  • Weighing Pan Dimensions
    400 × 300 mm

Features

  • Display
    MCM
  • Repeatability (typical), s
    4 mg
  • Scale Interval
    2 mg

General Specifications

  • Dimensions Control Unit (WxHxD)
    239 × 320 × 56 mm
  • Eccentric Load Deviation
    3.5 mg/mm
  • Temperature Range
    10 - 30 °C

Operating Conditions

  • Maximum Weighing Capacity
    64 kg

Power Requirements

  • Line Voltage
    110 - 230 V

Product Information

  • Product Line
    Cubis® MCM

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.