BACTair™ Culture Media Plates

Impact your microbiological air monitoring - for an exceptional recovery of airborne microorganisms.

Choose your product

Products (2)

  • BACTair™ Culture Media Plates
    Pieces
    10
    Item no.
    14321-110----ACD
    Culture Media
    Sabouraud Agar
    Package Type
    Plates
    Sterilization Method
    Gamma irradiation

    $83.30

  • BACTair™ Culture Media Plates
    Pieces
    10
    Item no.
    14320-110----ACD
    Culture Media
    TSA (Tryptic Soy Agar)
    Package Type
    Plates
    Sterilization Method
    Gamma irradiation

    $83.30

  • BACTair™ culture media plates are ready-to-connect prefilled agar media plates for microbiological air monitoring using the AirPort MD8 air sampler (impaction method). Airborne microorganisms are directly captured on the culture media plates, where the plates function directly as collection heads. This means that the collection properties are integrated right into the culture media plates. With BACTair™, there is no longer a need for metal sieve plates or metal collection heads, which demand regular sterilisation for routine sampling. The geometry of the culture media plate with its 400 holes yields exceptional sampling efficiency.

    • Individually, sterile packaged
    • Integrated disposable sieve
    • Pre-filled with agar media
    • Samples 1m³ in 8 minutes
    • Optimised geometry

    Product Information

    • Brand
      BACTair™

    Customers Also Purchased