Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. Please note that during this time the eShop will be available with limited functionality only. Please cover your demands for this period before April 29th.

Mycap® CCX - Flask Stand - 250 mL

Ground-breaking closure on erlenmeyer shake flasks combines gas exchange cartridge for cell growth and integral tubing for aseptic fluid transfer so cell expansion is done as an aseptically closed process outside a biosafety cabinet (BSC) without the risk of contamination.

Volume
Item No.: 
MCX0250STDCRN
Availability: 
Qty. Graduation
2
*Custom/bulk order quotes are provided within 72 hours of request.

Ground-breaking closure on erlenmeyer shake flasks combines gas exchange cartridge for cell growth and integral tubing for aseptic fluid transfer so cell expansion is done as an aseptically closed process outside a biosafety cabinet (BSC) without the risk of contamination.

Applications

  • Application Area
    Cell culture expansion
  • Process Step
    • Cell Harvest & Downstream Processing Intermediates
    • Drug Substance Purification
    • Drug Product Formulation
    • Buffer Preparation
    • Media Preparation

Compliance Information

  • Bacterial Endotoxins
    < 0.25 EU/mL as determined by the LAL test
  • Compliance
    Class VI

Product Information

  • Brand
    Mycap® CCX
  • Pack Size
    1

Sterility/Purity

  • Delivery Condition
    Non-Sterile
  • Sterilization Method
    Gamma irradiation

Usage Protocols

  • Autoclaving
    Not suitable for autoclave

Volume

  • Volume
    250 mL
´