Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. During this period only quoting is possible. Purchasing is not possible. Please cover your demands for this period before April 29th.

Mycap® CCX - Splitter Transfer Assembly - Aseptiquik® S - Silicone

Transfer assembly to split or combine transfer lines of Mycap® CCX passage

Aseptic connection by Aseptiquik® S.

Individully double bagged, gamma irradiated and ready-to-use.

Tubing Material
Item No.: 
XY020403A
Availability: 
Min. Order Qty.
3
*Custom/bulk order quotes are provided within 72 hours of request.

Fully compatible splitter assembly to divert one flask or container to two or converge two to one for cell culture and media transfers in to, out of and between Mycap® CCX Flasks.

Aseptic Connection

Aseptiquik® S connector for aseptic connection.

Applications

  • Application Area
    Cell culture expansion
  • Process Step
    • Cell Harvest & Downstream Processing Intermediates
    • Drug Substance Purification
    • Drug Product Formulation
    • Buffer Preparation
    • Media Preparation

Compliance Information

  • Bacterial Endotoxins
    < 0.25 EU/mL as determined by the LAL test
  • Compliance
    Class VI

Connections (Physical)

  • Connector Inlet
    AseptiQuik® S
  • Connector Outlet
    AseptiQuik® S
  • Inlet Line
    • Leg 1: 1/8" ID Platinum-Cured Silicone
    • Leg 2: 1/8" ID Platinum-Cured Silicone
  • Outlet Line
    1/8" ID Platinum-Cured Silicone

General Specifications

  • Design
    Mycap® CCX Transfer Assembly

Materials of Construction

  • Materials of Construction
    • Platinum-cured silicone
    • Polypropylene
    • Polycarbonate
    • PES
  • Tubing Material
    Silicone

Product Information

  • Brand
    Mycap® CCX
  • Pack Size
    1

Sterility/Purity

  • Delivery Condition
    Sterile
  • Sterilization Method
    Gamma irradiation

Usage Protocols

  • Autoclaving
    Not suitable for autoclave
´