Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. During this period only quoting is possible. Purchasing is not possible. Please cover your demands for this period before April 29th.

Mycap® CCX - Transfer Assembly - Tuflux® TPE - Aseptiquik® S - 1/4" ID TPE

Transfer media into Mycap® CCX Flasks or cell culture between flask or into bioreactors with Mycap® CCX Transfer Assembly by peristaltic pump.

Aseptic connection by tube welding or Aseptiquik® S.

Individully double bagged, gamma irradiated and ready-to-use.

Inlet Line
Item No.: 
X040712T020418A
Availability: 
*Custom/bulk order quotes are provided within 72 hours of request.

Fully compatible transfer assembly for cell culture and media transfers in to, out of and between Mycap® CCX Flasks.

Peristaltic Pump for Fluid Transfer

Silicone tubing pump section for Peristaltic Pump for Fluid Transferheads compatible with 1/8" ID x 1/4" OD (1/16" wall) tubing.

Aseptic Connection

Side A of assembly is Aseptiquik® S connector for aseptic connection.

Side B of assembly is 1/4" ID x 7/16" OD thermoplastic tubing (Tuflux® TPE) for aseptic connection via tube welding.

Applications

  • Application Area
    Cell culture expansion
  • Process Step
    • Cell Harvest & Downstream Processing Intermediates
    • Drug Substance Purification
    • Drug Product Formulation
    • Buffer Preparation
    • Media Preparation

Compliance Information

  • Bacterial Endotoxins
    < 0.25 EU/mL as determined by the LAL test
  • Compliance
    Class VI

Connections (Physical)

  • Connector Inlet
    Tube Plug
  • Connector Outlet
    AseptiQuik® S
  • Inlet Line
    1/4" ID TPE (Tuflux® TPE)
  • Outlet Line
    1/8" ID Platinum-Cured Silicone

General Specifications

  • Design
    Mycap® CCX Transfer Assembly

Materials of Construction

  • Materials of Construction
    • Platinum-cured silicone
    • Tuflux® TPE
    • Polypropylene
    • Polycarbonate
    • PES
  • Tubing Material
    TPE (Tuflux®)

Product Information

  • Brand
    Mycap® CCX
  • Pack Size
    1

Sterility/Purity

  • Delivery Condition
    Sterile
  • Sterilization Method
    Gamma irradiation

Usage Protocols

  • Autoclaving
    Not suitable for autoclave
´