Mycap® CCX - Transfer Assembly - Tuflux® TPE - Tube Plug - 1/8" ID TPE
Choose your Mycap® CCX for Cell Expansion
Fully compatible transfer assembly for cell culture and media transfers in to, out of and between Mycap® CCX Flasks.
Peristaltic Pump for Fluid Transfer
Silicone tubing pump section for Peristaltic Pump for Fluid Transferheads compatible with 1/8" ID x 1/4" OD (1/16" wall) tubing.
Aseptic Connection
Both ends of assembly are 1/8" ID x 1/4" OD thermoplastic tubing (Tuflux® TPE) for aseptic connection via tube welding.
Application Notes
Brochure
Datasheet
Applications
-
Application AreaCell culture expansion
-
Process Step
-
Cell Harvest & Downstream Processing Intermediates
-
Drug Substance Purification
-
Drug Product Formulation
-
Buffer Preparation
- Media Preparation
-
Cell Harvest & Downstream Processing Intermediates
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
ComplianceClass VI
Connections (Physical)
-
Connector InletTube Plug
-
Connector OutletTube Plug
-
Inlet Line1/8" ID TPE (Tuflux® TPE)
-
Outlet Line1/8" ID TPE (Tuflux® TPE)
General Specifications
-
DesignMycap® CCX Transfer Assembly
Materials of Construction
-
Materials of Construction
-
Platinum-cured silicone
-
Tuflux® TPE
- Polypropylene
-
Platinum-cured silicone
-
Tubing MaterialTPE (Tuflux®)
Product Information
-
BrandMycap® CCX
-
Pack Size1
Sterility/Purity
-
Delivery ConditionSterile
-
Sterilization MethodGamma irradiation
Usage Protocols
-
AutoclavingNot suitable for autoclave