A complete solution for performing kinetic, live-cell imaging of 96-well co-culture assays utilizing primary rat cortical neurons and astrocytes. Supplied as 1 vial (0.45 mL) Incucyte® Neurolight Lentivirus (Synapsin promoter), 1 vial (2 x 106 cells) cryopreserved Incucyte® rCortical Neurons, 1 vial (2 x 106 cells) cryopreserved Incucyte® rAstrocytes.

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Color
Price (USD):
$1,380.00
Item No.: 
4585
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

The Incucyte® Neuroprime Kits contain cryopreserved vials of rat cortical neurons and astrocytes isolated from embryonic stage (E18) Sprague-Dawley rats as well as sufficient Incucyte® Neurolight Red or Orange Lentivirus to perform one 96-well experiment. The lentivirus encodes a red (mKate2) or orange (TagRFP) fluorescent protein regulated by a synapsin promoter that selectively drives expression in neurons and minimizes expression in nonneuronal cell types. After 6 days in co-culture, the neurons form extensive neurite networks enabling the neurotoxic or neuroprotective effects of treatments to be assessed. Dynamic changes in neuronal network length and branching are measured using Incucyte® Live-Cell Analysis Systems.

Applications

  • Application
    Neurite Analysis
  • Assay Type
    • Cell Health
    • Viability
    • Neuronal Labeling
  • Research Area
    Cell Function

Features

  • Device/Instrument Compatibility
    • SX1
    • S3
    • SX5
  • Optical Module
    Green/Red

General Specifications

  • Color
    Red

Product Information

  • Brand
    Incucyte®
  • Pack Size
    1

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.