The Palletank® Dolly is a stainless steel caster built on wheels allowing to move around the Palletank®.

Volume
Item No.: 
FXA113988
Piece
1

*Custom/bulk order quotes are provided within 72 hours of request.

The Palletank® and Drum Accessories for Storage and Shipping are designed to fit Palletank® and Drums. They include dollies, lids, and more.

Palletank® for storage are stainless steel containers designed for the reliable and robust storage of biopharmaceutical fluids such as high value drug substances contained in Flexsafe® 3D Bags. They are available in volumes of 50L, 200L, 500L, 1,000L, 1,500L, 2,000L, 2,500L, and 3,000L.

The Palletank® for shipping is specifically developed for secure and convenient shipment of bulk pharmaceutical fluids such as media, buffers, drug substances, or product intermediates. It is available in volumes of 100L, 200L, and 500L.

The plastic drum containers offer a cost-effective containment solution for the storage and processing of media and buffer in Flexsafe® 3D Bags for drum. Their flat, smooth surfaces facilitate cleaning and sanitization for clean room operations. They are available in volumes of 50L, 100L, and 200L to fit with Flexsafe® 3D Bags for drum of the same volumes.

Applications

  • Application Area
    Liquid storage & shipping  
  • Process Step
    • Drug Substance Purification  
    • Cell Harvest & Downstream Processing Intermediates  
    • Media Preparation  
    • Buffer Preparation  

Dimensions

  • Dimensions
    490 mm × 490 mm × 187 mm  

General Specifications

  • Surface Finish
    Glass bead blasted and passivated  

Materials of Construction

  • Materials of Construction
    • 304L stainless steel  
    • Polyamide wheels  

Product Information

  • Brand
    Palletank®  
  • Pack Size
    1  
  • Type
    Palletank® Dolly  

Sterility/Purity

  • Delivery Condition
    Non-Sterile  

Volume

  • Volume
    50 L  
  • Palletank® for Storage Stackable 50L

    Palletank® and drums for storage are containers designed for the reliable and robust storage of biopharmaceutical fluids (e.g., high-value drug substances contained in Flexsafe® 3D Bags). They are available in volumes of 50 L, 100 L, 200 L, 500 L, 1000 L, 1500 L, 2000 L, 2500 L and 3000 L.