Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. During this period only quoting is possible. Purchasing is not possible. Please cover your demands for this period before April 29th.

Powder Bag Holder 50 L - 100 L - 200 L

The Accessories for Flexsafe® Pro Mixer 5L | 10L | 20L are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

Volume
Item No.: 
FXA304216
Availability: 
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
Powder Bag Holder 50 L - 100 L - 200 L
Powder Bag Holder 50 L - 100 L - 200 L

The Accessories for Flexsafe® Pro Mixer 5L | 10L | 20L are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

Price (USD):
$5,150.00
Item No.:
FXA304216
Availability:
Number of pieces
1

Overview

Specifications

The Accessories for Mixing Palletank® and Drive Units are designed to fit Palletank®.

The Accessories for Flexsafe Pro Mixer 5 L | 10 L | 20 L are designed to fit the Base Unit and Bag Holders in 5 L, 10 L, and 20 L.

They include:

  • Tubing holders
  • Filter holders
  • Powder bag holders
  • Power supply cables
  • Lab Cart

Palletank® for mixing are stainless steel containers designed to fit perfectly with the Flexsafe® Pro Mixer bag and drive unit.

Flexsafe® Pro Mixer Bag Holders are stainless steel containers designed to fit perfectly with the Flexsafe® Pro Mixer bag and Base Unit.

Applications

  • Application Area
    Mixing
  • Process Step
    • Media Preparation
    • Buffer Preparation
    • Drug Product Formulation
    • Cell Harvest & Downstream Processing Intermediates
    • Drug Substance Purification

Dimensions

  • Dimensions
    660 mm × 1,360 mm

Materials of Construction

  • Materials of Construction
    • 304 stainless steel
    • Nylon

Product Information

  • Brand
    Palletank®
  • Pack Size
    1
  • Type
    Powder Bag Holder

Sterility/Purity

  • Delivery Condition
    Non-Sterile

Volume

  • Volume
    50 L, 100 L, 200 L
  • Working Volume
    50 – 200 L