Quickseal® 1/4" ID × 3/8" OD C-Flex®, 6" Overall Length Centered at 3"
The Sartorius Quickseal® Collar Assembly ensures a secure and aseptic disconnection for various tubing materials. Ideal for biopharmaceutical applications, it provides a reliable sterile seal in seconds, enhancing operational efficiency.
- Item No.:
- QSC0406010306
- Piece
- 1
- Qty. Graduation
- 10
*Custom/bulk order quotes are provided within 72 hours of request.
The Sartorius Quickseal® Collar Assembly is designed to offer a quick, secure, and aseptic disconnection solution for a wide range of tubing materials, including platinum-cured silicone and thermoplastic elastomers like C-Flex® and Tuflux® TPE. This innovative product is extensively tested to ensure that the aseptic seal is stronger than the tubing itself, making it a reliable choice for critical fluid-handling processes.
Versatile Application:
- Compatible with multiple tubing materials and sizes.
- Suitable for single-use transfer lines, bag or bottle assemblies, and bioreactors.
- Can be integrated into various biopharmaceutical systems.
Quick and Easy Operation:
- Aseptic disconnection in less than 4 seconds.
- Simple installation with continuous tubing through the collar.
- No utilities required, making it completely portable.
Robust and Secure:
- Validated microbial barrier with proven pressure resistance.
- Effective in both ambient and extreme temperatures, including freeze and thaw cycles.
- Reliable aseptic seal verified through rigorous testing.
Valuable Features:
- Provides an unambiguous result with a cut collar indicating a secure aseptic seal.
- Enhances operational efficiency by reducing time and improving reliability.
The Quickseal® Collar Assembly is an essential component for ensuring sterile and secure connections in high-purity fluid handling industries, making it a valuable addition to any biopharmaceutical setup.
Datasheet
Applications
-
Application AreaDisconnections
-
Process Step
-
Media Preparation
-
Buffer Preparation
-
Drug Substance Purification
-
Drug Product Formulation
- Cell Harvest & Downstream Processing Intermediates
-
Media Preparation
Connections (Physical)
-
Disconnection MethodAutomated Disconnection
-
Disconnection Time4 sec.
Dimensions
-
Tube Length6" (152.4mm)
-
Tube Size (ID – OD)1/4" × 3/8" (6.4 mm × 9.6 mm)
General Specifications
-
TubingTPE (C-Flex®)
Materials of Construction
-
Tubing MaterialSynthetic Thermoplastic Elastomer
Product Information
-
BrandQuickseal®
-
Pack Size10
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization Method
-
Autoclavable
- Gamma Irradiatable
-
Autoclavable