Recombumin® Elite Evaluation Sample | Recombinant Human Albumin (5ml)

This 5 mL research use only Recombumin® Elite is a 10 % (w/v) salt based recombinant human albumin product produced in Saccharomyces cerevisiae. Perfect for supporting your evaluation of Recombumin® Elite, in your specific process(es), secure your RUO vial today

This is one time free evaluation sample- Connect our Sales executive via Request a quote .

Volume
Package Type
Article number: 
205-0005
*Custom/bulk order quotes are provided within 72 hours of request.
Recombumin® Elite Evaluation Sample | Recombinant Human Albumin (5ml)
Recombumin® Elite Evaluation Sample | Recombinant Human Albumin (5ml)

This 5 mL research use only Recombumin® Elite is a 10 % (w/v) salt based recombinant human albumin product produced in Saccharomyces cerevisiae. Perfect for supporting your evaluation of Recombumin® Elite, in your specific process(es), secure your RUO vial today

This is one time free evaluation sample- Connect our Sales executive via Request a quote .

Item No.:
205-0005

Overview

Specifications

Albumin, a ubiquitous protein, has evolved to support a range of biological processes through its physicochemical and biological properties. Recombumin® Elite 10 % (w/v) is a high-quality, human and animal origin free, recombinant human albumin that supports your development of consistent, high performing processes.

Recombumin® Elite RUO is a sample material, and it is therefore not supplied as a GMP material, nor is it supplied with any certification or regulatory documentation. This 5 mL sample presentation is intended to support your evaluation of the Recombumin® Elite formulation in your process(es).

Recombumin® Elite is being actively used by advanced therapy manufactures to support the elimination of animal origin (serum derived) raw materials. An extensive regulatory package and drug master files registered in key markets offers peace of mind and aids your programmes journey to commercialization.

Owing to the variability of performance that can be experienced when using different albumin sources and formulations, Sartorius also offers Recombumin® Elite a 10 % (w/v) salt-based recombinant human albumin formulation. When requesting a sample get in touch with our experts to discuss what the best formulation for your process would be.

Our Recombumin® portfolio results from four decades of research and development focused on recombinant human albumin enabled solutions. The formulation of your albumin really matters, as the manufacturing process and the ligands associated with albumin drive differential performance. Use the experience and know-how of our Sartorius team to help make your project a success!

Quick facts about Recombumin® Elite

    Recombumin® Elite is used both up and downstream in several advanced therapies currently in development.
    Recombumin® Elite has an extensive DMF registered in key markets

Recombumin® Elite can be utilized as an excipient, ancillary or raw material across several application areas including:

    Vaccine Manufacturing
    Biopharmaceutical Manufacturing
    Advanced Therapy Manufacturing
    Medical Device Coating
    Reagent manufacturer and formulation

*Excluding Russia*

Applications

  • Application Area
    • Cell culture
    • Cell therapies
    • Cell & gene therapy
    • Production
    • Recombinant protein production
    • Vaccine production
    • Cell cold storage

Compliance Information

  • GMP Compliance
    No
  • Origin
    Animal-Component Free

Features

  • Serum Free
    Yes

Physicochemical Information

  • Concentration
    10% w/v
  • Expression System
    Saccharomyces cerevisiae
  • Formulation
    Salt-based

Product Information

  • Brand
    Recombumin®
  • Package Type
    Vial

Volume

  • Sample Volume
    5mL
  • Volume
    5mL 1 time Free Sample

Citation information is temporarily unavailable. Please check back later.