pHrodo® S. aureus Bioparticles for Incucyte®

One vial of 2 mg sterile lyophilized solid sufficient for 100-200 live-cell imaging phagocytosis tests in 96-well format.

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Color
Price (USD):
$470.00
Item No.: 
4619
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

pHrodo Bioparticles® for Incucyte® are sterile fluorogenic reagents ideally suited to a simple mix-and-read, real-time live cell quantification of phagocytosis. The unique pHrodo®-based system exploits the acidic environment of the phagosome to quantify phagocytosis. As pHrodo Bioparticles® for Incucyte® residing in the neutral extracellular solution (pH 7.4) are engulfed by phagocytes and enter the acidic phagosome (pH 4.5 – 5.5), a substantial increase in fluorescence is observed. Application of pHrodo Bioparticles® for Incucyte® to non-phagocytic cells yields little or no fluorescent signal. With the Incucyte® integrated analysis software background fluorescence is minimized. These fully sterilized reagents have been validated for use with the Incucyte® Live-Cell Analysis System and enable real-time evaluation of phagocytic regulation by pharmacological agents as well as genetic and environmental factors.

Applications

  • Application
    Phagocytosis  
  • Assay Type
    Phagocytosis/Efferocytosis  
  • Research Area
    Cell Function  

Biological Information

  • Species +/- Isotype
    S. Aureus  

Features

  • Device/Instrument Compatibility
    • SX1  
    • S3  
    • SX5  
  • Optical Module
    Green/Red  

General Specifications

  • Color
    Red  

Product Information

  • Brand
    Incucyte®  
  • Pack Size
    1  

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.