Minisart® NML Surfactant-free Cellulose Acetate Standard Syringe Filter (SFCA), 0.2µm, FM, Female Luer Lock, Male Luer Lock, non-sterile
For clarification and sterilization of liquids, filtration is the optimal method. It removes microorganisms and particles reliably, without any effects on the ingredients, due to adsorption or decomposition.
For optimal results Minisart® filters made of MBS housing provide a choice of membranes with pore sizes ranging from 0.1 µm to 5 µm for high flow rates and lowest adsorption characteristics.
Top Features of the Minisart® Syringe Filter
- Sterile and ready-to-use
- Slightly asymmetric PES with a superior flow rate
- Low non-specific binding
- Bidirectional use possible
- PVC-free
Popular Applications for Minisart® Syringe Filters
- Chromatography
- Filtration of aqueous liquids
- Price (USD):
- $1,010.00
- Item No.:
- S6534------FM--Q
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Minisart® with Acrylic-based MBS Housing
Streamline your laboratory workflows with Minisart® Syringe Filters while reducing sample loss.
Sterile and Ready-To-Use
Each filter cartridge has been sterilized and is ready to be used immediately. Remove seal from plastic pouch to expose filter and use immediately. Once opened, they cannot be resterilized.
Slightly Asymmetric PES with a Superior Flow Rate
The syringe filter has a slightly asymmetric PES membrane with a high hydrophilic surface to reduce backpressure and achieve a superior flow rate. The narrow pore size makes it particularly suitable for sterile filtration, filtration under vacuum, or pressure filtration in research laboratories. The smaller pores also lead to excellent particle retention capability compared to conventional filters with larger pores.
Low Non-Specific Binding
A vital advantage of these filters is their low non-specific binding capacity. Their hydrophobic properties support clean separations for hydrophilic and lipophilic compounds. This means they can be used in a wide range of filtration applications such as analytical biochemistry, mass spectrometry sample preparation, medical diagnostics kits or chromatography experiments requiring pure separation media.
Bidirectional Use Possible
Minisart® Syringe Filters can be used in both directions due to unique design, so they are easy to use and convenient for precise results. They are ideal for separating protein solutions from dilute solutions or capillary blood samples, where cell debris must also be removed.
PVC-Free
This filtration component is PVC-free, with no fluorinated materials which have been documented as potentially being harmful to your health or that of lab animals. These synthetic polymers have now started to be banned in many countries worldwide because they do not break down and become part of our environment due to their resistance to natural degradation forces like ultraviolet light, water, etc.
Catalog
User Manual
Applications
-
Application
-
Sterile filtration and clarification of aqueous solutions
-
Clarification
- Particle Removal
-
Sterile filtration and clarification of aqueous solutions
-
Application AreaSterile filtration
Connections (Physical)
-
Connector InletFemale Luer Lock
-
Connector OutletMale Luer Lock
Dimensions
-
Filter Diameter⌀ 28 mm
-
Filtration Area6.2 cm²
General Specifications
-
Filter Paper/Membrane ColorBlue
-
Flow Rate≥ 60 mL/min for water at 1 bar (14.5 psi)
-
Total ThroughputUp to 200 mL
-
pH Range4.0 – 8.0
Materials of Construction
-
Housing MaterialMethacrylate butadiene styrene (MBS)
-
Membrane MaterialSurfactant-free Cellulose Acetate (SFCA)
Operating Conditions
-
Maximum Allowable Working Temperature60 °C (140 °F)
-
Maximum Operating Pressure4.5 bar (65 psi)
-
Operating Pressure4.5 bar (65 psi)
Physicochemical Information
-
Bubble Point≥ 3.2 bar (46 psi) with water
-
Burst Pressure≥ 7.0 bar (102 psi)
-
Pore Size0.2 µm
-
WettabilityHydrophilic
Product Information
-
BrandMinisart® NML
-
Device TypeSyringe Filters
-
Pack Size500
-
PackagingBulk packed
-
Sample TypeAqueous
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization MethodN/A
Volume
-
Hold-up Volume≤ 100 – 150 µL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.