Sartoclear Dynamics® Lab P15 mL Kit, 0.2 µm Pore Size
Sartoclear Dynamics® Lab P15 has been designed for both clarification and sterile filtration of up to 15 mL mammalian cell culture solutions in one step. This convenient kit combines a syringe pre-filled with a filter aid for clarification and an integrated 0.2 µm polyethersulfone filter for sterile filtration.
The 20 mL syringe, pre-filled with 0.5 g DE, eliminates the need for an additional centrifugation step for clarifying your cell culture solution at the harvest step prior to sterile filtration. As a result, your clarified cell culture liquid will be available faster for subsequent sample concentration by ultrafiltration and downstream analytics.
The sterile filter included in the kit contains a 0.2 µm polyethersulfone membrane and a prefilter made of 100 % high-purity quartz:
The choice of these materials, along with the larger surface area of the filter, enables higher flow rates.
The filter is individually packaged and sterile.
Brochure
Catalog
Datasheet
Publication
User Manual
Validation Guide
Applications
-
ApplicationCell Removal / Harvest
General Specifications
-
Cell DensityAll cell densities
Physicochemical Information
-
Pore Size0.2 µm
-
Pressure/VacuumPressure
Product Information
-
BrandSartoclear Dynamics® Lab
-
Device TypePressure filters with filter aid
-
Pack Size6
-
PackagingSingle pouch packed
-
Sample TypeCell Culture
Sterility/Purity
-
Delivery ConditionSterile
Volume
-
DE Filter Aid/Unit0.5 g
-
Volume15 mL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.