Our eShop will be on maintenance from July 11th 2026, 2:00 PM (UTC+01:00) until July 11th 2026, 10:00 PM (UTC+01:00). Please note that during this time the eShop will be available with limited functionality only.

Sartoflow® Expert SU Feed Flow Kit

Sartoflow® Expert SU System with Precision-Engineered Flow Kits

Sartoflow® Expert Flow Kits are designed to enable the operational capabilities of the Sartoflow® Expert SU system. These flow kits play a crucial role in achieving optimal tangential flow filtration (TFF) performance. Engineered for seamless integration, these single-use kits provide efficiency and reliability, ensuring that your processes are optimized for productivity and quality.

Features & Benefits

  • Bioburden reduced
  • Chemical compatibility
  • Spill-free process and disassembly
  • Reduced hands-on time
  • No cleaning and validation efforts
Type
Price (USD)
$4,950.00
Item No.: 
SFE-TUB-FEED
*Custom/bulk order quotes are provided within 72 hours of request.
Sartoflow® Expert SU Feed Flow Kit
Sartoflow® Expert SU Feed Flow Kit

Sartoflow® Expert SU System with Precision-Engineered Flow Kits

Sartoflow® Expert Flow Kits are designed to enable the operational capabilities of the Sartoflow® Expert SU system. These flow kits play a crucial role in achieving optimal tangential flow filtration (TFF) performance. Engineered for seamless integration, these single-use kits provide efficiency and reliability, ensuring that your processes are optimized for productivity and quality.

Features & Benefits

  • Bioburden reduced
  • Chemical compatibility
  • Spill-free process and disassembly
  • Reduced hands-on time
  • No cleaning and validation efforts
Price (USD):
$4,950.00
Item No.:
SFE-TUB-FEED

Overview

Specifications

Single Use Flow Kit for the Sartoflow® Expert SU System

The complete Sartoflow® Expert SU flow kit contains the following products:

  • Sartoflow® Expert SU Permeate and Retentate Flow Kit (SFE-TUB-PERM-RET)
  • Sartoflow® Expert SU Feed Flow Kit (SFE-TUB-FEED)
  • Recirculation - 20 L 3D mixing bag with sampling port, conductivity probe (FMS310600)

Optional

  • 2nd Mixing Bag (only for configured system) - 20 L 3D mixing bag with sampling port, pH probe (FMS310569)
  • Sartoflow® Expert SU Prefiltration Flow Kit (SFE-TUB-PRECIFIL)
  • Sartoflow® Expert SU Media Addition Flow Kit (SFE-TUB-MANIFOLD)
  • Mycap® single-use cap (MYCAPSSBL0001)

Quality Standards for the Sartoflow® Expert SU Feed Flow Kit

  • Certificate Irradiation check
  • Conform according to EN 10204 (ISO 7 / EN 2198)
  • Conform to product specification USP
  • Conform to the European Guidance EMA/410/01 rev 03 and the
  • European Pharmacopeia (EP) 5.2.8
  • SARTORIUS STEDIM Biotech components have passed USP and USP testing and are classified USP Class VI

Disclaimer: For detailed information about the Sartoflow® Expert SU System, please visit the dedicated e-Shop page or contact your Sartorius representative for assistance.

Applications

  • Application
    • Purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins
    • Concentration
    • Microfiltration
    • Ultrafiltration
    • Desalting
    • Buffer Exchange
    • Single Use Processing
    • Antibody Purification
    • Protein Concentration
    • DNA Concentration
    • mRNA concentration
  • Process Step
    • Process Development
    • Pilot
    • Clinical Trial Manufacturing

Connections (Physical)

  • Connector(s)
    • 0.5" AseptiQuik® G
    • 0.375" AseptiQuik® G
    • MPC female 0.375"
    • MPC female 0.5"

Dimensions

  • Tube Size (ID – OD)
    • 1/2" - 3/4"
    • 3/8" - 5/8"

General Specifications

  • Additional Product Specifications
    Integrated 5-piston single-use diaphragm pump head with integrated overpressure protection at 4 bar (18 L/min)

Materials of Construction

  • Material Tubings
    • Tuflux®Silicone
    • Tuflux® TPE
    • Reinforced silicon

Operating Conditions

  • Operating Pressure
    4 bar

Product Information

  • Brand
    Sartoflow®
  • Type
    Feed

Sterility/Purity

  • Delivery Condition
    Gamma irradiated

Usage Protocols

  • Gamma Irradiation
    yes