Sartoflow® Expert SU Prefiltration Flow Kit

Features & Benefits

  • Bioburden reduced

  • Chemical compatibility

  • Spill-free process and disassembly

  • Reduced hands-on time

  • No cleaning and validation efforts

Type
Price (USD):
$1,160.00
Item No.: 
SFE-TUB-PRECIFIL
Availability: 

*Custom/bulk order quotes are provided within 72 hours of request.

Complete Single Use Flow Kit for the Sartoflow® Expert SU

The complete Sartoflow® Expert SU flow kit contains the following products:

  • Retentate + Permeate Flow Kit (SFE-TUB-PERM-RET)

  • Feed Flow Kit (SFE-TUB-FEED)

  • Prefiltration Flow Kit (SFE-TUB-PRECIFIL)

  • Media Addition Flow Kit (SFE-TUB-MANIFOLD)

  • Mycap® single-use cap (MYCAPSSBL0001)

Quality Standards for the Sartoflow® Expert SU Prefiltration Flow Kit

  • Certificate Irradiation check / Raumedic

  • Conform according to EN 10204 (ISO 7 / EN 2198)

  • Conform to product specification USP

  • Conform to the European Guidance EMA/410/01 rev 03 and the European Pharmacopeia (EP) 5.2.8

  • SARTORIUS STEDIM Biotech components have passed USP and USP testing and are classified USP Class VI

Discover Sartorius' single-use TFF systems:

Applications

  • Application
    • Purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins
    • Concentration
    • Microfiltration
    • Ultrafiltration
    • Desalting
    • Buffer Exchange
    • Single Use Processing
    • Antibody Purification
    • Protein Concentration
    • DNA Concentration
    • mRNA concentration
  • Process Step
    • Process Development
    • Pilot
    • Clinical Trial Manufacturing

Connections (Physical)

  • Connector(s)
    AseptiQuik®-G

Dimensions

  • Tube Size (ID – OD)
    1/4" - 7/16"

Materials of Construction

  • Material Tubings
    Tuflux® Silicone

Operating Conditions

  • Operating Pressure
    4 bar

Product Information

  • Brand
    Sartoflow®
  • Type
    Prefiltration

Sterility/Purity

  • Delivery Condition
    Gamma irradiated

Usage Protocols

  • Gamma Irradiation
    yes
´