Our eShop will be on maintenance from July 11th 2026, 2:00 PM (UTC+01:00) until July 11th 2026, 10:00 PM (UTC+01:00). Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Tangential Flow Filtration (TFF)
- Single-use TFF Assemblies
- Sartocon® and Sartocube® | TFF Ultrafiltration | Self-Contained Units
Sartocube® Self-Contained Unit | Hydrosart® | 300 kDa | 7 m²
Self-Contained Unit (SCU): Pre-flushed, sterile and ready to use
Cut-Offs: 10 - 300 kDa
- Effective Filtration Areas: 0.14 - 14m²
Membrane Material: Hydrosart® or Polyethersulfone
Channel Design: ECO
Connectors: AseptiQuik®
MWCO
Membrane Material
Filtration Area
- Item No.:
- SFM-AQ-1447970
Sartocube® Self-Contained Unit | Hydrosart® | 300 kDa | 7 m²
Self-Contained Unit (SCU): Pre-flushed, sterile and ready to use
Cut-Offs: 10 - 300 kDa
- Effective Filtration Areas: 0.14 - 14m²
Membrane Material: Hydrosart® or Polyethersulfone
Channel Design: ECO
Connectors: AseptiQuik®
Overview
Specifications
Choose your Sartocon® and Sartocube® | TFF Ultrafiltration | Self-Contained
Sartocon® Slice and Sartocube® Self-Contained Unit (SCU)
Self-Contained Units with Hydrosart® or Polyethersulfone membrane are 0.14 m² to 14 m² pre-sterilized disposable units suitable for use in cGMP environments.
Advantages
- Pre-flushed, sterile, ready to use
- No CIP with associated water flush and validation required, which leads to cost and time savings in set up and validation efforts
- High product yield and high sustained flux due to low or virtually non protein binding membrane
- No use of glues and therefore low extractables
Specifications
molecular weight cut offs: 10 kDa | 30 kDa | 100 kDa | 300 kDa
Filtration Area: 0. 14 m² | 0.28 m² | 0.42 m² | 1.4 m² | 3.5 m² | 7 m² | 14 m²
Applications
-
IndustryPharma / Biotech
Compliance Information
-
Bacterial Endotoxins< 0.18 EU/mL as determined by the LAL test
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
-
ExtractablesThe total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
Dimensions
-
Channel HeightECO Screen (Low viscosity)
-
Filtration Area7 m²
-
Flow Channel GeometryViscosity below 3 cp
General Specifications
-
Cassette FormatSartocube® SCU
-
Filter ClassUltrafilter
Materials of Construction
-
Membrane MaterialHydrosart®
-
Sealing CompoundSilicone Grey
-
SpacerPolypropylene (PP)
Operating Conditions
-
Maximum Inlet Pressure4 bar
-
pH StabilitypH 2 - 14
Physicochemical Information
-
MWCO300 kDa
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
Product Information
-
BrandSartocube®
-
Pack Size1