Sartocon® Slice Self-Contained Unit | PES | 300 kDa | 0.28 m²
- Self-Contained Unit (SCU): Pre-flushed, sterile and ready to use
- Cut-Off: 300 kDa
- Effective Filtration Area:0.28 m²
- Membrane Material: Polyethersulfone
- Channel Design: ECO
- Connectors: AseptiQuik®
- Price (USD):
- $4,700.00
- Item No.:
- SFM-AQ-1467921
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Sartocon® and Sartocube® | TFF Ultrafiltration | Self-Contained
Sartocon® Slice and Sartocube® Self-Contained Unit (SCU)
Self-Contained Units with Polyethersulfone membrane are 0.14 m² to 3.5 m² pre-sterilized disposable units suitable for use in cGMP environments.
Advantages
- Pre-flushed, sterile, ready to use
- No CIP with associated water flush and validation required, which leads to cost and time savings in set up and validation efforts
- High product yield and high sustained flux due to low protein binding membrane
- No use of glues and therefore low extractables
Specifications
molecular weight cut offs: 10 kDa | 30 kDa | 100 kDa | 300 kDa
Filtration Area: 0. 14 m² | 0.28 m² | 0.42 m² | 1.4 m² | 3.5 m²
Applications
-
IndustryPharma / Biotech
Compliance Information
-
Bacterial Endotoxins< 0.18 EU/mL as determined by the LAL test
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
-
ExtractablesThe total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
Dimensions
-
Channel HeightECO
-
Filtration Area0.28 m²
-
Flow Channel GeometryProtein conc. >20% /or viscosity above.3cp
General Specifications
-
Cassette Format
-
Sartocon® SCU
- Slice Cassettes
-
Sartocon® SCU
-
Filter ClassUltrafilter
-
Filter ConfigurationSlice ECO Cassette
-
Filter FormatCassettes
Materials of Construction
-
Integral FramePolypropylene (PP)
-
Membrane MaterialPolyethersulfone (PES)
-
Sealing CompoundSilicone Grey
-
SpacerPolypropylene (PP)
Operating Conditions
-
Maximum Inlet Pressure4 bar
-
pH StabilitypH 1 - 14
Physicochemical Information
-
MWCO300 kDa
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
Product Information
-
BrandSartocon®
-
TypePolyethersulfone | 0.28 m²