- Shop
- Microbiological Testing
- Kits & Assays
- Cyclus® Bead Extraction
Cyclus® Bead Extraction
Top Features
- Option for automation to reduce hands-on time: Extraction can be performed manually using a magnetic rack or automatically using the KingFisher™ Flex
- For Sample preparation in Mycoplasma release testing in accordance with the requested sensitivity which is stated in e.g. the European Pharmacopoeia chapter 2.6.7
Popular Applications
- EP/ USP Regualted Mycoplasma Testing
- In-process or Incoming-good inspections
- Item No.:
- SMB95-6000
Cyclus® Bead Extraction
Top Features
- Option for automation to reduce hands-on time: Extraction can be performed manually using a magnetic rack or automatically using the KingFisher™ Flex
- For Sample preparation in Mycoplasma release testing in accordance with the requested sensitivity which is stated in e.g. the European Pharmacopoeia chapter 2.6.7
Popular Applications
- EP/ USP Regualted Mycoplasma Testing
- In-process or Incoming-good inspections
Overview
Specifications
Choose your Microsart® Rapid Mycoplasma Detection
Cyclus® Bead Extraction marks a significant advancement in the field of Mycoplasma detection. This magnetic bead-based nucleic acid extraction kit can be used for manual or automated (KingFisher ™ Flex) sample preparation prior to Mycoplasma PCR-based detection. Choose between Microsart ® AMP Extraction, the silica based extraction method or Cyclus ® Bead Extraction and hence find the best solution for your specific needs and sample materials. Facilitates EP/USP compliant Mycoplasma in-process or release testing applications.
Applications
-
ApplicationMycoplasma Detection
-
Application AreaRapid testing
Compliance Information
-
Regulatory RequirementsFor EP 2.6.7 compliant validation
Dimensions
-
Filter DiameterN/A
General Specifications
-
Culture MediaN/A
-
Detection MethodPCR
-
Membrane Color | Grid ColorN/A
Materials of Construction
-
Filter MaterialN/A
Physicochemical Information
-
Pore SizeN/A
Product Information
-
Pack Size100 reactions
-
TypeReagents
-
What you receiveConsumables and reagents for 100 DNA extractions
Volume
-
Sample Volume250 µl
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.