Cyclus® RT-qPCR Mycoplasma

Unlock the potential of your mycoplasma testing with Sartorius Cyclus®, offering validated accuracy and unmatched sensitivity. Designed to adhere to the revised EP 2.6.7 (12.2) standards, Cyclus® ensures robust and reliable results across diverse applications. In addition, you can simplify your workflow with optional automation and integrated controls. USP <77>, EP 2.6.7 (12.2), compliant rapid mycoplasma detection for cell cultures, cell culture derived biologicals and ATMPs, and more

Article number: 
SMB95-6002
*Custom/bulk order quotes are provided within 24 hours of request.
Cyclus® RT-qPCR Mycoplasma
Cyclus® RT-qPCR Mycoplasma

Unlock the potential of your mycoplasma testing with Sartorius Cyclus®, offering validated accuracy and unmatched sensitivity. Designed to adhere to the revised EP 2.6.7 (12.2) standards, Cyclus® ensures robust and reliable results across diverse applications. In addition, you can simplify your workflow with optional automation and integrated controls. USP <77>, EP 2.6.7 (12.2), compliant rapid mycoplasma detection for cell cultures, cell culture derived biologicals and ATMPs, and more

Item No.:
SMB95-6002

Overview

Specifications

The Cyclus®RT-qPCR Kit is specifically designed for use in QC and GMP laboratories. Compared to classical culture methods, it reduces detection time from several weeks to ≤ 3 hours and enables reliable release testing of biopharmaceuticals and ATMPs. The PCR-based method offers the advantage of detecting both culturable and non-culturable mycoplasmas, making it superior to traditional culture tests.
Detection is based on amplification of a highly conserved 16S rRNA coding region in the mycoplasma genome, enabling reliable identification of all mycoplasma, acholeplasma, and spiroplasma species listed in EP 2.6.7(12.2), as well as over 130 additional mollicutes. By combining reverse transcriptase and DNA polymerase, both RNA (as cDNA) and DNA are amplified, significantly increasing sensitivity. The assay has been validated according to current regulatory requirements EP 2.6.7 (12.2, meeting criteria for specificity, robustness, and sensitivity with detection limits of ≤ 10 CFU/ml and < 100 GC/ml. Positive control as well as internal and process controls further ensure the reliability of results and provide maximum security in routine testing.

Applications

  • Application
    EP 2.6.7 (12.2) conform Mycoplasma Testing
  • Application Area
    Rapid Mycoplasma Testing

Biological Information

  • Species
    ≥ 130 mollicutes

Compliance Information

  • EP 2.6.7 (12.2)
    Yes

Dimensions

  • Filter Diameter
    N/A

General Specifications

  • Culture Media
    N/A
  • Detection Method
    Cyclus® RT-qPCR
  • Membrane Color | Grid Color
    N/A

Materials of Construction

  • Filter Material
    N/A

Physicochemical Information

  • Pore Size
    N/A

Product Information

  • Brand
    Cyclus®
  • Pack Size
    25 PCR Reactions
  • Type
    Reagents
  • What you receive
    • Mycoplasma Mix 1 vial, lyophilized
    • Positive Control 1 vial, lyophilized
    • Internal Control 1 vial, lyophilized
    • PCR grade Water 2 vials, 2 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.