The electronic holder STR Gen2 & Gen3 is a reusable electronics holder for the Biostat®STR Gen2 and the Biostat® STR Gen3. The holder is part of BioPAT® Viamass Single-use setup.

Additional Product Specifications
Item No.: 
SSS000033
*Custom/bulk order quotes are provided within 72 hours of request.
Electronic Holder STR Gen2 & Gen3
Electronic Holder STR Gen2 & Gen3

The electronic holder STR Gen2 & Gen3 is a reusable electronics holder for the Biostat®STR Gen2 and the Biostat® STR Gen3. The holder is part of BioPAT® Viamass Single-use setup.

Item No.:
SSS000033

Overview

Specifications

Biomass is one of the most important parameters in commercial-scale cell cultivation. The more details you know about a fermentation process in progress, the better you can determine the optimal feed and harvest times as well as infection points.

So far, offline methods, such as visual cell counting or semi-automatic systems, have dominated biomass measurements. However, these require representative sampling, which prevents continuous biomass measurement during a batch in progress.

Moreover, offline methods do not allow real-time monitoring and control as analysis takes a long time. The BioPAT® Viamass biomass measurement system enables the field-proven sensor technology used for decades in stainless steel fermenters to be utilized in single-use bioreactors. Based on impedance spectroscopy, this sensor technology measures the specific capacitance of the culture medium and the cells, providing an excellent correlation to viable biomass.

Combined with a sophisticated automation platform, BioPAT® Viamass along with the versatile Biobrain® Suprvise software suite ensures 100% traceable documentation of a process run. Using BioPAT® Viamass together with the Biobrain® Supervise family delivers decisive advantages, particularly for developing control strategies.

Applications

  • Application
    Process Analytical Technologies (PAT)
  • Usage
    Single-use

Features

  • Device/Instrument Compatibility
    Biostat® STR

General Specifications

  • Additional Product Specifications
    Applicable on Biostat STR® Gen 2 & Gen 3

Product Information

  • Brand
    BioPAT® Viamass