The electronic holder RM is a reusable electronics holder for the Biostat® RM. The holder is part of BioPAT Viamass single-use (SU) systems. Single-use (SU) application in Biostat®RM.

Usage
Item No.: 
SSS000034
Availability: 

*Custom/bulk order quotes are provided within 72 hours of request.

One of the most requested parameters in industrial cell cultivation is the monitoring of biomass. The knowledge of the biomass progress during a fermentation process gives deeper process knowledge and understanding. Offline methods like visual cell counting or semi-automated systems still dominated the biomass measurement in industrial cell cultivation. But these offline methods based on taking a representative sample can not monitor the process continously. The radio frequency (RF) impedance method for online in-situ detection of viable biomass has already become well established in biopharmaceutical apllications using traditional reusable fermenter equipment. But industrial cell cultivation tends more and more to single-use (SU) fermentation solutions. BioPAT® Viamass is the first standardized online biomass measurement solution for single-use fermenter systems, which is fully integrated into the standard fermenter control system and tailored to the single-use fermantation bags such as the Flexsafe® RM and Flexsafe STR®. Integrated into the bioreactor’s DCU and Biobrain® control system, BioPAT® Viamass permits automatic monitoring and control of viable biomass.

Reduces the need for manual sampling, lower risk of contamination due to lower sampling needsEasy to use plug and play operation for rapid cell expansionReal-time measurement of and feedback on viable biomassDecreased labor and laboratory costs for offline analysis Ensures batch-to-batch consistencyImproved data gatheringEliminates operator influence that occurs in manual biomass measurements

Applications

  • Usage
    Single-use

Features

  • Device/Instrument Compatibility
    Biostat® RM

Product Information

  • Brand
    BioPAT® Viamass
´