- Shop
- Process Analytical Technology (PAT) & Data Analytics
- Sensors & Analyzers
- BioPAT® Viamass Cables
BioPAT® Viamass Data Cable | DCU | 5m
The data cable connects the BioPAT® Viamass system to DCU and ODU to M12 or Biobrain®Control and has a length of 5m. This product can be used in Single-use systems, e.g., Biostat® STR and Biostat® RM. As well as in Multi-use systems, e.g., benchtop bioreactors like Biostat® B and Biostat® B-DCU.
- Item No.:
- SSS000039
The data cable connects the BioPAT® Viamass system to DCU and ODU to M12 or Biobrain®Control and has a length of 5m. This product can be used in Single-use systems, e.g., Biostat® STR and Biostat® RM. As well as in Multi-use systems, e.g., benchtop bioreactors like Biostat® B and Biostat® B-DCU.
Overview
Specifications
Choose your BioPAT®Viamass
The BioPAT®Viamass biomass measurement system enables the field-proven sensor technology used for decades in stainless steel fermenters to be utilized in single-use bioreactors. Based on impedance spectroscopy, this sensor technology measures the specific capacitance of the culture medium and the cells, providing an excellent correlation to viable biomass. Integrated into the bioreactor’s DCU and Biobrain® Control system, BioPAT® Viamass permits automatic monitoring and control of viable biomass.
- Reduces the need for manual sampling, lower risk of contamination due to lower sampling needs
- Easy to use plug and play operation for rapid cell expansion
- Real-time measurement of and feedback on viable biomass
- Decreased labor and laboratory costs for offline analysis
- Ensures batch-to-batch consistency
- Improved data gathering
- Eliminates operator influence that occurs in manual biomass measurements
Applications
-
ApplicationProcess Analytical Technologies (PAT)
-
UsageHybrid
Components
-
Additional Required Components
-
BioPAT® Viamass electronics for single-use (SU)
- BioPAT® Viamass electronic for multi-use (MU)
-
BioPAT® Viamass electronics for single-use (SU)
Dimensions
-
Cable Length5m Data Cable
Features
-
Device/Instrument Compatibility
-
Biostat® STR
-
Biostat® RM
-
Biostat® B
- Biostat® B-DCU
-
Biostat® STR
Product Information
-
BrandBioPAT® Viamass