Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Tangential Flow Filtration (TFF)
- Hollow Fiber TFF
- Hollow Fiber TFF | Single-Use | Ultrafiltration Pilot Scale
Hollow Fiber TFF | Single-Use | Investigator 12" | 30kD | 0.5 mm
- Item No.:
- SU03005INV12S0
- Piece
- 1
Overview
Specifications
Choose your Hollow Fiber TFF
Our Hollow Fiber TFF Ultrafiltration Modules, designed for pilot-scale processes, boast a macrovoid-free surface and asymmetric structure, ensuring consistent and high-quality separation results. This unique design enhances filtration efficiency and product yield while minimizing fouling and extending the module's lifespan.
Engineered for flexibility in pilot-scale applications, our range of filter areas meets diverse process requirements. The variety of molecular weight cut-offs (MWCO) allows for precise control over molecule retention, making these modules suitable for concentration and diafiltration, especially with large, enveloped viruses, Lentivirus, and shear-sensitive molecules.
Key Features:
- Membrane MWCO: 3, 5, 10, 30, 50, 100, 300, 500, and 750 kDa
- Fiber inner diameter: 1.0 mm
- Filter areas: 444 cm² to 0.51 m²
- Available lengths: 12, 24 and 41 inches
Our modules excel particularly in the higher MWCO range, with outstanding performance in 100, 300, 500, and 750 kDa options. These larger pore sizes are ideal for separating larger biomolecules and offer exceptional flux rates and selectivity.
Benefit from:
- High flux rates and improved product recovery
- Excellent scalability from pilot to production
- Reduced processing times and operational costs
- Enhanced durability and chemical compatibility
Choose our Hollow Fiber TFF Ultrafiltration modules for reliable, high-performance separation solutions tailored to the demanding requirements of modern pilot-scale bioprocessing. Our modules provide performance for your most challenging ultrafiltration applications in pilot-scale operations.
Applications
-
ApplicationUltrafiltration
-
ScalePilot
-
UsageSingle-use
Connections (Physical)
-
Connector(s)Feed/Retentate: 1.5" TC Permeate: 0.5" TC
Dimensions
-
Filter Diameter3.30 cm
-
Filtration Area0.13 m²
-
Length12"
General Specifications
-
Capsule/Cartridge FormatInvestigator
Materials of Construction
-
Membrane MaterialmPES
Physicochemical Information
-
Fiber ID0.5 mm
-
MWCO30kD
Product Information
-
Pack Size1-pack
Usage Protocols
-
Autoclavingno
Volume
-
Recommended Batch Volume1-6 l