- Shop
- Tangential Flow Filtration (TFF)
- TFF Cassettes
- Standard Cassettes
- Sartocon® Q and Sartocube® Q | TFF Ultrafiltration | Cassettes | Hydrosart® | Q-Screen 30 kDa mAb
Sartocon® Q Cassette | Hydrosart® | 30kDa mAb | 0.63m² | Q-Screen
The Sartocon® and Sartocube® Q Hydrosart® 30 kDa mAb is a TFF cassette optimized for fast, efficient mAb processing.
- 30% higher flux: Supports fast mAb concentration.
- Hydrosart membrane: Stable, non-fouling cellulose.
- Scalable design: From development to manufacturing.
- Article number:
- 3021446006Q--SW
The Sartocon® and Sartocube® Q Hydrosart® 30 kDa mAb is a TFF cassette optimized for fast, efficient mAb processing.
- 30% higher flux: Supports fast mAb concentration.
- Hydrosart membrane: Stable, non-fouling cellulose.
- Scalable design: From development to manufacturing.
Overview
Specifications
Choose your Sartocon® and Sartocube® | TFF Ultrafiltration | Cassettes
Ultrafiltration 30 kDa mAb TFF Cassette Solutions
The Sartocon® and Sartocube® Q Hydrosart® 30 kDa mAb is a cassette, specifically optimized for fast and efficient monoclonal antibody processing. Our cassette designs are self-sealing and feature enlarged feed and retentate ports for gentle product handling. They offer full scalability from development to large-scale manufacturing, thanks to consistent cassette geometry.
Our Hydrosart® 30kDa mAb membrane is a high-performance, stabilized cellulose-based membrane, optimized for monoclonal antibody processing.
- Extremely hydrophilic, ensuring non-protein binding and virtually non-fouling properties
- Exceptionally cleanable, with high caustic stability, providing a long-life cycle with stable flux and retention performance
Available Screen Types:
The new Sartocon® Q Hydrosart® 30 kDa mAb Cassette features the new Q-Screen design for final viscosities between 3-30 cP, combined with an mAb optimized 30 kDa cut off.
Typical applications:
- Concentration of monoclonal antibodies (mAbs)
- Volume reduction of buffer exchange
This new cassette type was specifically optimized for monoclonal antibody applications but is also suitable for molecules of similar size, as well as e.g. bispecific antibodies.
Formats and Filtration Area.
Sartorius TFF cassettes are available in multiple size formats.
- Sartocon® Slice 100 and Sartocon® Slice 200 are ideal for reduced volume handling during development
- Sartocon® Slice formats are optimal for small-scale production or small volume pilot runs
- Sartocon® and Sartocube® are perfect for large-scale production
Accessories
- All microfiltration cassettes fit into Sartocon® and Sartoflow® holders for modular scale-up
- Wide range of Sartoflow® systems available to suit different process scales and requirements
- Configurations support flexible process development, optimization, and integration in manufacturing
Compliance and quality
Sartorius TFF products comply with global regulatory and quality standards (see specification area) and are tested for integrity during final release.
Applications
-
IndustryPharma / Biotech
Compliance Information
-
Bacterial Endotoxins< 0.18 EU/mL as determined by the LAL test
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
-
ExtractablesThe total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
Dimensions
-
Channel HeightQ-Screen (Medium viscosity)
-
Filtration Area0.63 m²
-
Flow Channel GeometryViscosity 3–30 cp
General Specifications
-
Cassette FormatSartocon® Cassettes
-
Filter ClassUltrafilter
-
Filter FormatCassettes
Materials of Construction
-
Membrane MaterialHydrosart®
-
Sealing CompoundSilicone White (High chemical resistance)
-
SpacerPolysulfone
Operating Conditions
-
Maximum Inlet Pressure4 bar
-
pH StabilitypH 2 – 14
Physicochemical Information
-
MWCO30 kDa mAb
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
Product Information
-
BrandSartocon®
-
Pack Size1