Sartocon® Slice Self-Contained Unit | Hydrosart® | 10 kDa | 0.14 m²

  • Self-Contained Unit (SCU): Pre-flushed, sterile and ready to use
  • Cut-Off: 10 kDa
  • Effective Filtration Area: 0.14 m²
  • Membrane Material: Hydrosart®
  • Channel Design: ECO
  • Connectors: AseptiQuik®

Type
Price (USD):
$5,250.00
Item No.: 
SFM-AQ-1443901

*Custom/bulk order quotes are provided within 72 hours of request.

Sartocon® Slice and Sartocube® Self-Contained Unit (SCU)

Self-Contained Units with Hydrosart®membrane are 0.14 m² to 14 m² pre-sterilized disposable units suitable for use in cGMP environments.

Advantages

  • Pre-flushed, sterile, ready to use
  • No CIP with associated water flush and validation required, which leads to cost and time savings in set up and validation efforts
  • High product yield and high sustained flux due to low protein binding membrane
  • No use of glues and therefore low extractables

_________________________

Available molecular weight cut offs: 10 kDa | 30 kDa | 100 kDa | 300 kDa

Available Filtration Areas: 0. 14 m² | 0.28 m² | 0.42 m² | 1.4 m² | 3.5 m² | 7 m² | 14 m²

Applications

  • Industry
    Pharma / Biotech  

Compliance Information

  • Bacterial Endotoxins
    < 0.18 EU/mL as determined by the LAL test  
  • Biological Reactivity
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).  
  • Extractables
    The total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".  

Dimensions

  • Channel Height
    ECO  
  • Filtration Area
    0.14 m²  
  • Flow Channel Geometry
    Protein conc. <20% /or viscosity max.3cp  

General Specifications

  • Cassette Format
    • Sartocon® SCU  
    • Slice Cassettes  
  • Filter Class
    Ultrafilter  
  • Filter Configuration
    Slice ECO Cassette  
  • Filter Format
    Cassettes  

Materials of Construction

  • Integral Frame
    Polypropylene (PP)  
  • Membrane Material
    Hydrosart®  
  • Sealing Compound
    Silicone Grey  
  • Spacer
    Polypropylene (PP)  

Operating Conditions

  • Maximum Inlet Pressure
    4 bar  
  • pH Stability
    pH 2 - 14  

Physicochemical Information

  • MWCO
    10 kDa  
  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.  

Product Information

  • Brand
    Sartocon®  
  • Type
    Hydrosart® | 0.14 m²