Sartoguard PES Gamma Capsule 0.2µm size 4 | 5pc
- Effective Filtration Area: 0.021 m² | 0.22 ft²
- Pore Size: 1.2 µm prefilter | 0.2 µm final filter
- Connectors: Inlet: Hose Barb ¼“ multiple stepped | Outlet: Hose Barb ¼“ multiple stepped
- Sterilization: Gamma-irradiatable
- Membrane Material: Polyethersulfone
- Pack Size: 5 pieces
_____________________________________
Connector explanation:
O = Hose Barb ¼“ | S = Sanitary ¾“ | N = NPT-male ¼“
- Price (USD):
- $341.00
- Item No.:
- 5471307F4G-OO--B
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Sartoguard
All members of the Sartoguard family utilize a highly asymmetric polyether sulfone (PES) membrane double layer for unmatched protection of final filters and bioburden reduction with an LRV of 6 per cm². In addition, combinations with different depth filter materials and gamma sterilizable versions are available.
For all, basic membrane prefiltration steps to protect your final membrane filter and downstream equipment.
The Sartoguard Gamma capsule sterile filters have been specifically developed to enable integration into single-use systems for biotechnological production. Gamma Capsules can be connected to flexible bag systems prior to gamma irradiation.
- Reduction of Cleaning & Cleaning Validation
- Gamma Irradiatable
Applications:
- Protection of downstream equipment and final membrane filters
- Bioburden reduction
Benefits:
- More economical process flow
- Downsizing of filtration systems
- Significantly higher total throughput performance
- LRV of 6 per cm2 filtration area for Brevundimonas Diminuta and for Serratia Marcescens
Scale Up:
Due to the identical performance data of the different heights in relation to square meters of filter area, Sartoguard filters are perfectly scalable from small scale to large production scales.
Packaging
All Sartoguard Gamma capsules are delivered non-sterile and double-packaged to facilitate transfer to cleanroom areas."
Applications
-
IndustryPharma / Biotech
Compliance Information
-
ExtractablesThe total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
Connections (Physical)
-
Connector Inlet1/4" Multiple Stepped Hose Barb
-
Connector Outlet1/4" Multiple Stepped Hose Barb
Dimensions
-
Filter Sizesize 4 (0.021 m² / 0.22 ft²)
General Specifications
-
Capsule/Cartridge FormatCapsules
Materials of Construction
-
Membrane MaterialPolyethersulfone (PES)
Physicochemical Information
-
Pore Size Final-filter0.2μm
-
Pore Size Pre-filter1.2μm
Product Information
-
BrandSartoguard PES
-
Pack Size5
-
TypeSize 4 | Connectors: OO
Sterility/Purity
-
Delivery ConditionNon sterile - Gamma irradiatable
-
Sterilization MethodGamma Irradiatable