Our eShop will be on maintenance from July 11th 2026, 2:00 PM (UTC+01:00) until July 11th 2026, 10:00 PM (UTC+01:00). Please note that during this time the eShop will be available with limited functionality only.

Sartolon | Sartoscale 47 | 0.2µm | 3pc.

Ideal for material testing in the PD area, Sartolon filters feature a hydrophilic nylon membrane for sterile filtration of solvents and oily formulations, offering high throughput and mechanical strength.

Filter Size
Connector(s)
Pack Size
Price (USD)
$68.90
Item No.: 
5105307HS--FF--M
Pieces
3
*Custom/bulk order quotes are provided within 72 hours of request.
Sartolon | Sartoscale 47 | 0.2µm | 3pc.
Sartolon | Sartoscale 47 | 0.2µm | 3pc.

Ideal for material testing in the PD area, Sartolon filters feature a hydrophilic nylon membrane for sterile filtration of solvents and oily formulations, offering high throughput and mechanical strength.

Price (USD):
$68.90
Item No.:
5105307HS--FF--M
Est. delivery date:
For more information please log in
Number of pieces
3

Overview

Specifications

Sartolon® Nylon Sterile Filtration

Sartolon® filters use a hydrophilic nylon membrane to deliver sterilizing-grade performance for solvents and oily formulations. Their robust construction and chemical compatibility support reliable filtration from process development to production.

Key Features

  • Hydrophilic Nylon Membrane: Provides strong chemical compatibility with solvents and oily formulations, while mechanical strength supports stable flow and durability.
  • Double-Layer Design: Heterogeneous double-layer nylon architecture enhances throughput and helps limit early blockage for efficient, high-volume processing.
  • Scalable Areas And Formats: Membrane areas from 4.5 cm² to 2.4 m² across different formats enable linear scale-up with aligned performance.
  • Integrity and Compliance: Elements are integrity testable and manufactured to meet WFI quality and non-pyrogenic requirements, supporting robust qualification.
  • Consistent Performance: Materials and construction deliver dependable filtration across varied process fluids, helping maintain line utilization.

Applications

  • Solvents & Oily Formulations
  • Antibiotics
  • Large Volume Parenterals
  • Bulk Pharmaceutical Chemicals
  • ADCs

Benefits

  • High Throughput: Double-layer architecture supports high flow at relevant differential pressures, helping shorten filtration cycles and improve productivity.
  • Broad Fluid Compatibility: Hydrophilic nylon enables reliable performance with solvents and oily formulations, expanding applicability across unit operations.
  • Reliable Qualification: Integrity-testable design supports reproducible release criteria and consistent process control in development and manufacturing.
  • Cost-Efficient Processing: Enhanced throughput and stable flow can reduce filter consumption and overall processing costs while sustaining performance.
  • PFAS: Made without intentionally using PFAS compounds.

Applications

  • Application
    Filtration of antibiotics and organic solvents
  • Modality
    Buffer & Auxiliaries Filtration
  • Scale
    Product Development | Material Screening Filters

Compliance Information

  • Bacterial Endotoxins
    < 0.25 EU/mL as determined by the LAL test
  • Biological Reactivity
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
  • Extractables
    The total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".

Connections (Physical)

  • Connector Inlet
    3/4" Tri-clamp 25 mm
  • Connector Outlet
    3/4" Tri-clamp 25 mm
  • Connector(s)
    Inlet: ¾" Sanitary | Outlet: ¾" Sanitary

Dimensions

  • Filter Size
    17.3 cm²
  • Filtration Area
    17.3 cm²

General Specifications

  • Capsule/Cartridge Format
    Sartoscale 47
  • Minimum Required Bubble Point
    3.0 bar | 43.5 psi

Materials of Construction

  • Housing Material
    Polypropylene (PP)
  • Material o-ring | seal
    Silicone (SI)
  • Membrane Material
    Polyamide (PA/NY)
  • Support Fleece
    Polypropylene (PP)

Physicochemical Information

  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Pore Size Final-filter
    0.2 µm
  • Pore Size Pre-filter
    0.45 µm

Product Information

  • Brand
    Sartolon
  • Pack Size
    3

Sterility/Purity

  • Delivery Condition
    Non sterile - Autoclavable
  • Sterilization Method
    Autoclavable

Usage Protocols

  • Sterilization Procedures
    Autoclaving: 1 cycle at max. 134 °C, 2 bar | 29 psi, 30 min.