Minisart® HY PTFE Syringe Filter

Designed for fast and reliable venting and gas filtration. Sartorius Minisart® HY Syringe Filters are single-use, complete filtration units with naturally hydrophobic PTFE membranes and medical acrylic housing. Minisart® HY Standard syringe filter with chemically inert hydrophobic PTFE is suitable for venting as well as filtration of gases and oils with a pH of 3 - 12. Type S6596 with a pore size of 0.2 µm can be used for sterile filtration of air/gas. It has a male luer lock outlet. Version K is individually packed and sterilized by ethylen oxide (ETO). For Research use only.

Price (USD):
$174.00
Item No.: 
S6596------FMOSK
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Individually packed and sterile Minisart® Standard HY syringe filters Type S6596 with a pore size of 0.2µm are optimal for immediate usage whenever sterile filtration or venting is needed. Due to its hydrophobic nature the PTFE membrane functions as a water barrier and does not become wetted by aerosols. This keeps the hydrophobic venting filter permeable for gas or air! The housing of the filter is made of MBS (Methacrylate butadiene styrene) which has a limited compatibility with alcohols but is free of phthalates. Minisart® Standard Syringe Filters without CE marking are not for medical use.

  • Sterile and ready-to-use
  • ETO sterilized
  • Suitable as venting filter

Applications

  • Application
    Sterilization and cleaning of air, gases and venting  
  • Application Area
    • Venting  
    • Moisture barrier  
    • Sterile filtration  

Connections (Physical)

  • Connector Inlet
    Female Luer Lock  
  • Connector Outlet
    Male Luer Lock  

Dimensions

  • Filter Diameter
    ⌀ 26 mm  
  • Filtration Area
    5.3 cm²  

General Specifications

  • Filter Paper/Membrane Color
    Clear  
  • Flow Rate
    ≥ 2000 mL/min for air at 0.1 bar (1.45 psi)  
  • Total Throughput
    Up to 200 mL  
  • pH Range
    4.0 – 8.0  

Materials of Construction

  • Housing Material
    Methacrylate butadiene styrene (MBS)  
  • Membrane Material
    Polytetrafluorethylene (PTFE)  

Operating Conditions

  • Maximum Allowable Working Temperature
    60 °C (140 °F)  
  • Maximum Operating Pressure
    4.5 bar (65 psi)  
  • Operating Pressure
    4.5 bar (65 psi)  

Physicochemical Information

  • Bubble Point
    ≥ 1.1 bar (16 psi) with ethanol  
  • Burst Pressure
    ≥ 7.0 bar (102 psi)  
  • Pore Size
    0.2 µm  
  • Wettability
    Hydrophobic  

Product Information

  • Brand
    Minisart® HY  
  • Device Type
    Syringe Filters  
  • Pack Size
    50  
  • Packaging
    Single blister packed  
  • Sample Type
    Air/Gas  

Sterility/Purity

  • Delivery Condition
    Sterile  
  • Sterilization Method
    Ethylene oxide  

Volume

  • Hold-up Volume
    ≤ 100 – 150 µL  

Citation information is temporarily unavailable. Please check back later.

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.