Minisart® NML Standard Syringe Filter, Surfactant-free Cellulose Acetate (SFCA), Pore Size 0.45 µm, Non-Sterile, Female Luer Lock, Male Luer Lock, for research uses only

Minisart® NML Standard with surfactant-free cellulose acetate (SFCA) is the best choice for all aqueous solutions and oils with a pH of 4 - 8. Type S16555 with a pore size of 0.45 µm can be used for clarification and has a male luer lock outlet. Research use only Version Q is a non-sterile bulk pack. Units can be sterilized by gamma irradiation or ETO.

Pack size: 500

Price (USD):
$1,010.00
Item No.: 
S6555------FM--Q
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Minisart® NML Standard syringe filters Type S6555 with a pore size of 0.45 µm are supplied in bulk packs. This reduces waste and makes the handling easier whenever the application allows the clarification and removal of particles or cells under non-sterile conditions. The housing is made of the acrylic resin MBS (Methacrylate butadiene styrene) which has a limited compatibility with alcohols but is free of phthalates. Housing and membrane are tightly connected with the housing which allows bidirectional use. Minisart® Standard Syringe Filters without CE marking are not for medical use.

  • Non-sterile
  • Bulk packs for less waste
  • Can be sterilized with Gamma or ETO
  • Gluable, e.g. to tubing
  • Bidirectional use possible

Applications

  • Application
    • Clarification and particle removal of aqueous solutions such as media, buffers and sera  
    • Clarification  

Connections (Physical)

  • Connector Inlet
    Female Luer Lock  
  • Connector Outlet
    Male Luer Lock  

Dimensions

  • Filter Diameter
    ⌀ 28 mm  
  • Filtration Area
    6.2 cm²  

General Specifications

  • Filter Paper/Membrane Color
    Yellow  
  • Flow Rate
    ≥ 160 mL/min for water at 1 bar (14.5 psi)  
  • Total Throughput
    Up to 200 mL  
  • pH Range
    4.0 – 8.0  

Materials of Construction

  • Housing Material
    Methacrylate butadiene styrene (MBS)  
  • Membrane Material
    Surfactant-free Cellulose Acetate (SFCA)  

Operating Conditions

  • Maximum Allowable Working Temperature
    60 °C (140 °F)  
  • Maximum Operating Pressure
    4.5 bar (65 psi)  
  • Operating Pressure
    4.5 bar (65 psi)  

Physicochemical Information

  • Bubble Point
    ≥ 2.0 bar (29 psi) with water  
  • Burst Pressure
    ≥ 7.0 bar (102 psi)  
  • Pore Size
    0.45 µm  
  • Wettability
    Hydrophilic  

Product Information

  • Brand
    Minisart® NML  
  • Device Type
    Syringe Filters  
  • Pack Size
    500  
  • Packaging
    Bulk packed  
  • Sample Type
    Aqueous  

Sterility/Purity

  • Delivery Condition
    Non-Sterile  
  • Sterilization Method
    N/A  

Volume

  • Hold-up Volume
    ≤ 100 – 150 µL  

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.