TakeOne® Flex collection container - 125 mL PETG bottle - MiniSart® Vent Filter - TPE (C-Flex®)

125mL PETG bottle with AseptiQuik®

Tubing
Item No.: 
PTG0121CASQLT
Qty. Graduation
10

*Custom/bulk order quotes are provided within 72 hours of request.

Aseptic sampling is a principal component of an effective microbial control program. Samples collected with TakeOne® solutions are used to measure critical purity attributes, such as bioburden and endotoxin levels, as well as important process parameters, such as metabolites, nutrients, osmolality, pH and more. TakeOne® aseptic sampling solutions have been designed to integrate seamlessly with stainless steel or single-use processes. Our family of collection containers connect directly to single-use assemblies and systems via aseptic connectors or weldable TPE tubing, such as Tuflux® TPE and are suitable for everything from traditional biopharmaceutical sampling to advanced cell and gene therapies for regenerative medicines.

Plan for Adaptability with TakeOne® Flex. An ideal solution that allows you to react quickly on demand.

Our modular sampling solutions ease handling of complex process equipment and allow for variability with point-of-use connections. This provides the highest degree of flexibility and adaptability for sampling and small-volume fluid handling.

Applications

  • Application Area
    Aseptic sampling  
  • Process Step
    • Cell Harvest & Downstream Processing Intermediates  
    • Drug Substance Purification  
    • Drug Product Formulation  
    • Buffer Preparation  
    • Media Preparation  

Connections (Physical)

  • Connector Inlet
    AseptiQuik® S  
  • Container Outlet
    MiniSart® Vent Filter  
  • Container Tubing Line Format
    AseptiQuik® S - 1/8" × 1/4" Length 6" Quickseal® at 3"  
  • Disconnection Method
    Quickseal®  
  • Sampling Lines
    1  

General Specifications

  • Tubing
    TPE (C-Flex®)  

Materials of Construction

  • Tubing Material
    Synthetic Thermoplastic Elastomer  

Product Information

  • Brand
    TakeOne® Flex  
  • Container Format
    Bottle  
  • Container Type
    125 mL PETG bottle  
  • Number of Containers
    1  

Sterility/Purity

  • Delivery Condition
    Sterile  
  • Quickseal® Protective Silicone Cap 1/4" (6.4mm)
    Qty. Graduation
    50
    Item no.
    QS04CAPSILNT

    $5.40

    The Quickseal® protective caps can be installed after collars are cut. The caps are made from flexible and durable silicone. They are suitable for a wide range of temperatures.

    Web prices – only available through online purchase

  • Manually Operated Quickseal® Cutting Tool (pack size: 1)

    The Quickseal® cutting tools were designed for single-person operation with reliability, simplicity, and portability in mind.

    • The manually operated tool works on tubing up to 1/4" (6.4 mm) outer diameter
    • The battery-operated tool works on tubing up to 1.125" (28.6 mm) outer diameter

  • 1.5" Device Body - 3 lines (TPE)
    Item no.
    24TC03CASQLT01

    1.5" TakeOne® device body with 3 x AseptiQuik® connectors for sanitary ports

  • 2" Device Body - 5 lines (TPE)
    Item no.
    32TC05CASQLT01

    2" TakeOne® device body with 5 x AseptiQuik® connectors for sanitary ports

  • 2" Device Body - 9 lines (SIL)
    Item no.
    32TC09PASQLT01

    2" TakeOne® device body with 9 x AseptiQuik® connectors for sanitary ports

  • 25mm Device Body - 3 lines (TPE)
    Item no.
    INGP03CASQLT01

    25mm TakeOne® device body with 3 x AseptiQuik® connectors for Ingold® style ports

  • 1.5" Device Body - 3 lines (SIL)
    Item no.
    24TC03PASQLT01

    1.5" TakeOne® device body with 3 x AseptiQuik® connectors for sanitary ports

  • 2" Device Body - 5 lines (SIL)
    Item no.
    32TC05PASQLT01

    2" TakeOne® device body with 5 x AseptiQuik® connectors for sanitary ports

  • 1.5" Device Body - 5 lines (TPE)
    Item no.
    24TC05CASQLT01

    1.5" TakeOne® device body with 5 x AseptiQuik® connectors for sanitary ports

  • 25mm Device Body - 3 lines (SIL)
    Item no.
    INGP03PASQLT01

    25mm TakeOne® device body with 3 x AseptiQuik® connectors for Ingold® style ports

  • 1.5" Device Body - 5 lines (SIL)
    Item no.
    24TC05PASQLT01

    1.5" TakeOne® device body with 5 x AseptiQuik® connectors for sanitary ports

  • 2" Device Body - 9 lines (TPE)
    Item no.
    32TC09CASQLT01

    2" TakeOne® device body with 9 x AseptiQuik® connectors for sanitary ports