- Shop
- Bioreactors & Fermenters
- Research & Process Development
- Benchtop Bioreactors - Stirred & Rocking Motion
- Univessel® SU 10 L Vessels
Univessel® SU 10 L Vessel - Essential - Research Use
Univessel® SU 10 L Essential: Optimized mixing and gas exchange.
- Item No.:
- USU10CCES--RU-01
- Piece
- 1
Univessel® SU 10 L Essential: Optimized mixing and gas exchange.
Overview
Specifications
Choose your Univessel® SU
The Univessel® SU is designed to support the full range of mammalian cell culture applications at the bench scale while offering seamless scale-up from process development to commercial manufacturing.
Enhanced productivity
The single-use vessels arrive irradiated and ready-to-use, shortening setup and bioreactor turnaround times while minimizing contamination risk. The vessel accommodates working volumes from 0.6 to 2 L for Univessel® SU 2 L. For Univessel® SU 10 L: from 2.5 to 10 L (for Essential & Perfusion Variants) and from 4.3 to 10 L (for Cell Therapy Variant), supporting flexible operation.
Optimized scalability
Univessel® SU vessels have geometric designs and scale-up ratios consistent with Ambr® and Biostat STR® systems. This ensures standardized scaling, accelerating process development activities and mitigating risk during technology transfer.
Specialized designs
The vessel is available in multiple application-specific designs to support different process requirements.
- Univessel® SU 2 L: A basic bioreactor maximized for small scale, with 3-blade impellers, sparger and thermo-weldable tubing with standard connectors.
- Univessel® SU 10 L Essential: A stirred-tank reactor for standard mammalian cell culture, featuring optimized mixing and gas exchange.
- Univessel® SU 10 L Perfusion: A perfusion-ready vessel equipped with a dedicated port and micro-sparger for intensified processing.
- Univessel® SU 10 L Cell Therapy: A vessel equipped with an elephant-ear impeller designed to deliver efficient mixing even at low power input, making it well-suited for cell therapy applications.
Manufacturing readiness
Manufacturing-compliant options enable low-volume clinical and commercial manufacturing. GMP-environment vessels are supported by a high level of quality documentation, including extractables and leachables data and validation guides – exclusively for Univessel® SU 10 L.
Features and Benefits
- Enhanced productivity: Single-use vessels reduce setup time.
- Suitable for diverse processes: Application-specific designs (Essential, Perfusion, and Cell Therapy).
- End-to-end scalability: Consistent geometry across Sartorius bioreactor technologies.
- GMP-ready: Available in Manufacturing-compliant configurations.
Applications
-
ApplicationMammalian
-
Application AreaCell culture
-
Process Step
-
Process Characterization
-
Process Development
-
Seed Expansion
-
Clinical Trial Manufacturing
-
Commercial Manufacturing
- Pilot
-
Process Characterization
-
UsageResearch Use
Connections (Physical)
-
Connector(s)
-
MPC
- Clave needleless sampling port
-
MPC
-
Outlet Line
-
4 x Liquid addition ports, 1/8" × 1/4"
-
1 x Liquid addition ports, 1/4" × 7/16"
-
2 x Dip Tubes 1/8" × 1/4"
-
1 x Sampling Line 1/8" × 1/4"
- 1 x Harvest Line 1/4" × 7/16"
-
4 x Liquid addition ports, 1/8" × 1/4"
-
Sparger TypeRing Sparger
Features
-
Device/Instrument Compatibility
-
Biostat® B
- Biostat® B-DCU
-
Biostat® B
-
Dip Tube2 × dip tubes (10 and 20% volume remaining)
-
Sensors
-
DO
- pH
-
DO
General Specifications
-
TubingTPE
Product Information
-
BrandUnivessel® SU
-
Impeller Type3 blade segmented
-
Pack Size1
-
TypeEssential
Sterility/Purity
-
Delivery ConditionIrradiated
Volume
-
Volume10 L
-
Working Volume2.5 - 10 L