Vivaspin® 100 Pressure Head with 5 Seals

Use in combination with Vivaspin® 100 and Air Pressure Controller (VCA002).
Price (USD)
$243.00
Item No.: 
VCA800
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
Vivaspin® 100 Pressure Head with 5 Seals
Vivaspin® 100 Pressure Head with 5 Seals
Use in combination with Vivaspin® 100 and Air Pressure Controller (VCA002).
Price (USD):
$243.00
Item No.:
VCA800
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
1

Overview

Specifications

Used together with the Air Pressure Controller (VCA002), this pressure head enables pressurization of Vivaspin® 100 centrifugal concentrators. With one of the included TPE seals, it replaces the standard centrifuge cap and utilizes a convenient quick release connection for precise delivery of compressed air or gas into Vivaspin® 100 concentrators.

Compliance Information

  • Animal Components
    No
  • Electrical / Battery item
    No

Connections (Physical)

  • Connector(s)
    Male, quick release

Materials of Construction

  • Materials of Construction
    • Polyoxymethylene
    • Aluminum

Operating Conditions

  • Maximum Operating Pressure
    5 bar (75 psi)

Product Information

  • Brand
    Vivaspin®
  • Pack Size
    1

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.