Peristaltic Pump Heads for Vivaflow®
Top Features
- Simple and intuitive set up
- Precise flow control
- Avoid contamination
- Low maintenance
Popular Applications
- Tangential flow filtration
- In-line filtration
- Dispensing and filling
- Price (USD):
- $649.00
- Item No.:
- VF-APH0002-1
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Recommended for processing samples with Vivaflow® tangential flow filtration (TFF) cassettes, these Watson-Marlow pumps are ideal for ultrafiltration and diafiltration applications. In addition, they offer the flexibility, performance and control needed for other filtration and fluid transfer applications.
Simple and Intuitive Set Up
Tool-free mounting of the pump head to the pump drive makes assembly a breeze, while tube loading is quick and easy with an intuitive and reliable retention system.
Precise Flow Control
Digital control with optional remote input delivers accurate and consistent flow rates, and the instantly reversible motor allows for quick changes to the flow direction.
Avoid Contamination
Only the tubing is in contact with the process fluid, eliminating the risk of cross-contamination between the pump and the sample, ensuring that both remain clean.
Low Maintenance
Simply wipe down the pumps as part of your normal laboratory cleaning routine. Meanwhile, the washable pump heads only require occasional lubrication.
Pump head VF-APH0001-1 is suitable for most Vivaflow® configurations. To operate two Vivaflow® 200 cassettes in parallel with a Y-connector, the pump head VF-APH0002-1 should be used.
Applications
-
Application
-
Concentration
-
Diafiltration
-
Desalting | buffer exchange
- Ultrafiltration
-
Concentration
-
MarketResearch
Compliance Information
-
Certification
-
ISO 9001
-
ISO 14001
- ETL Listed
-
ISO 9001
Dimensions
-
Dimensions85 x 60 x 82 mm
General Specifications
-
Flow Rate6.6-880 mL/min @ 3-400 rpm with 4.8 mm ID
-
Tubing2.4 mm W.T.
Materials of Construction
-
Materials of Construction
-
Glass-filled polypropylene
-
Polyarylamide
- Stainless steel
-
Glass-filled polypropylene
Product Information
-
BrandVivaflow®
-
Pack Size1
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.