Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

Accessories for Vivaflow® Tangential Flow Filtration Cassettes

Top Features

Complete, plug and play tubing kits

Tailored for specific TFF and purification applications

Easily optimize TFF with swappable flow restrictors

Popular Applications

Diafiltration

Polishing

Ultrafiltration

Type
Item No.: 
VF-AST0001-1
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
Accessories for Vivaflow® Tangential Flow Filtration Cassettes
Accessories for Vivaflow® Tangential Flow Filtration Cassettes

Top Features

Complete, plug and play tubing kits

Tailored for specific TFF and purification applications

Easily optimize TFF with swappable flow restrictors

Popular Applications

Diafiltration

Polishing

Ultrafiltration

Item No.:
VF-AST0001-1
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
1

Overview

Specifications

Vivaflow® cassettes are engineered to make tangential flow filtration (TFF) more intuitive and efficient in laboratory research applications. A range of easy-to-use accessories complements Vivaflow® cassettes to simplify setup and handling, and minimize optimization effort.

The cassette stand supports Vivaflow® SU cassettes and minimizes the footprint of your system for a tidy set up. It is especially recommended when running two cassettes in series.

The feed reservoir makes both ultrafiltration and diafiltration exceptionally convenient. It is required for feed distribution during continuous diafiltration. This makes buffer exchange with Vivaflow® gentle and efficient, by reducing reagent and water consumption, and avoiding sample dilution.

The flow restrictor set may be recommended for specific applications where TFF with the pink flow restrictor (included in Vivaflow® tubing kits) is sub-optimal. The blue flow restrictor can increase the rate of filtration, while the green flow restrictor can be useful when handling high-viscosity feeds or to reduce shear stress on aggregation-prone molecules.

Applications

  • Application
    • Ultrafiltration
    • Diafiltration

Compliance Information

  • Animal Components
    No
  • Certification
    ISO 9001

Materials of Construction

  • Materials of Construction
    Aluminum

Product Information

  • Brand
    Vivaflow®
  • Pack Size
    1
  • Type
    Cassette Stand

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.