eShop is on maintenance due to a SAP ERP update. Limited functionality until Jun 21st 2026, 00:00 CEST. Thank you for your understanding.

Virosart® HC Minisart®

The Virosart® HC Minisart® small-scale formats are tailored for small-scale applications, offering a compact and user-friendly design that integrates seamlessly into laboratory set-ups. They ensure robust virus removal, supporting reliable biopharmaceutical development.

Integrity Tested
Price (USD)
$358.00
Item No.: 
539VM----------B
*Custom/bulk order quotes are provided within 72 hours of request.
Virosart® HC Minisart®
Virosart® HC Minisart®

The Virosart® HC Minisart® small-scale formats are tailored for small-scale applications, offering a compact and user-friendly design that integrates seamlessly into laboratory set-ups. They ensure robust virus removal, supporting reliable biopharmaceutical development.

Price (USD):
$358.00
Item No.:
539VM----------B

Overview

Specifications

Virosart® HC Minisart® small-scale formats support the development of new biopharmaceutical products. Featuring a hydrophilic PES membrane, it ensures efficient reliable virus removal even for hydrophobic feed streams, making it ideal for research and development in blood and plasma processes.

Key Features

  • Membrane Technology: The surface-modified highly hydrophilic polyethersulfone (PES) membrane is engineered to reduce protein interactions and allow processing feed streams containing hydrophobic protein species.
  • High Virus Retention: Achieves significant logarithmic reduction values for both enveloped and non-enveloped viruses, ensuring effective virus clearance across various operating conditions.
  • Regulatory Compliance: Manufactured under ISO 9001 certified Quality Management System and non-pyrogenic as per USP Bacterial Endotoxins standards.
  • Versatile Device Formats: Ideal for laboratory-scale experiments for scale down studies and process development.

Virosart® HC Minisart®

Compact and easy-to-use, the Minisart® format is perfect for small-scale laboratory applications.

Available filtration area: 5 cm²

Applications

  • Application
    Blood and Plasma
  • Scale
    Product Development | Material Screening Filters

Connections (Physical)

  • Connector Inlet
    Luer Lock
  • Connector Outlet
    Luer Lock

Dimensions

  • Filtration Area
    5 cm²

Features

  • Integrity Tested
    No

General Specifications

  • Capsule/Cartridge Format
    Down scale unit
  • Filter Format
    Down Scale Units

Materials of Construction

  • Filter Material
    Polyethersulfone (PES)

Physicochemical Information

  • Pore Size
    20 nm (nominal)

Product Information

  • Brand
    Virosart® HC
  • Pack Size
    5

Sterility/Purity

  • Delivery Condition
    Non sterile - Autoclavable