- Shop
- Virus Clearance
- Virus Filtration
- Virosart® HC Mid-Scale
Virosart® HC Capsule Size 4
Virosart® HC mid-scale offers efficient virus filtration for medium-scale applications. Featuring a hydrophilic PES membrane, it ensures high virus retention and process integrity, making it ideal for biopharmaceutical production and pilot studies.
- Article number:
- 5391328V4--FF--B
- Pieces
- 5
Virosart® HC mid-scale offers efficient virus filtration for medium-scale applications. Featuring a hydrophilic PES membrane, it ensures high virus retention and process integrity, making it ideal for biopharmaceutical production and pilot studies.
Overview
Specifications
Choose your Virosart® HC
The Virosart® HC mid-scale formats are designed to meet the needs of medium-scale virus filtration applications facilitating a seamless transition from small-scale to larger-scale production. These formats provide a reliable and efficient solution for virus removal, ensuring the integrity and efficacy of biopharmaceutical products during production and pilot studies.
Key Features
- Membrane Technology: The surface-modified highly hydrophilic polyethersulfone (PES) membrane is engineered to reduce protein interactions and allow processing feed streams containing hydrophobic protein species.
- High Virus Retention: Achieves significant logarithmic reduction values for both enveloped and non-enveloped viruses, ensuring effective virus clearance across various operating conditions.
- Regulatory Compliance: Manufactured under ISO 9001 certified Quality Management System and non-pyrogenic as per USP Bacterial Endotoxins standards.
- Versatile Device Formats: Available in two sizes to accommodate different process volumes and flow rates.
Virosart® HC Capsule
Available filtration area: 240 cm² | 0.27 ft²
Virosart® HC Midicaps®
Available filtration area: 0.27 m² | 2.9 ft²
Applications
-
ApplicationBlood and Plasma
-
ScaleProduct Development | Scale Up Filters
Connections (Physical)
-
Connector Inlet3/4" Tri-clamp 25 mm
-
Connector Outlet3/4" Tri-clamp 25 mm
-
Connector(s)Inlet: ¾" Sanitary | Outlet: ¾" Sanitary
Dimensions
-
Filtration Area240 cm² | 0.27 ft²
Features
-
Integrity TestedYes
General Specifications
-
Capsule/Cartridge FormatFilter capsule
-
Filter FormatFilter Capsules
Materials of Construction
-
Filter MaterialPolyethersulfone (PES)
Physicochemical Information
-
Pore Size20 nm (nominal)
Product Information
-
BrandVirosart® HC
-
Pack Size5
Sterility/Purity
-
Delivery ConditionNon sterile - Autoclavable