eShop is on maintenance due to a SAP ERP update. Limited functionality until Jun 21st 2026, 00:00 CEST. Thank you for your understanding.

Virosart® HC 10" Standard Filter Cartridge

The Virosart® HC process scale formats, encompassing cartridges and capsules, are engineered to meet the demands of large-scale biopharmaceutical production.

Filter Format
Filtration Area
Item No.: 
5392528V1
*Custom/bulk order quotes are provided within 72 hours of request.
Virosart® HC 10" Standard Filter Cartridge
Virosart® HC 10

The Virosart® HC process scale formats, encompassing cartridges and capsules, are engineered to meet the demands of large-scale biopharmaceutical production.

Item No.:
5392528V1

Overview

Specifications

The Virosart® HC process-scale formats meet the demands of large-scale virus filtration applications in the biopharmaceutical industry. These formats provide a robust and efficient solution for virus removal, ensuring the integrity and efficacy of blood and plasma products during commercial production.

Key Features

  • Membrane Technology: The surface-modified highly hydrophilic polyethersulfone (PES) membrane is engineered to reduce protein interactions and allow processing feed streams containing hydrophobic protein species.
  • High Virus Retention: Achieves significant logarithmic reduction values for both enveloped and non-enveloped viruses, ensuring effective virus clearance across various operating conditions.
  • Efficient Process Integration: Designed for seamless integration into existing single use and stainless steel facilities, minimizing downtime and optimizing workflow.
  • Integrity Testing: Each unit is integrity tested and complies with industry standards, ensuring reliability and performance.
  • Regulatory Compliance: Manufactured under ISO 9001 certified Quality Management System and non-pyrogenic as per USP Bacterial Endotoxins standards.
  • Versatile Formats: Available in various sizes to accommodate different process volumes and flow rates.

Virosart® HC Cartridge and T-Style Maxicaps®

Available filtration area: 0.9 m² | 9.7 ft², 1.8 m² | 19.4 ft², 2.7 m² | 29 ft²

Accessories Information

  • Adapter
    Bottom: 2-Flange Bayonet w. 226 double o-ring | Top: S-Adapter

Applications

  • Application
    Blood and Plasma
  • Scale
    Production | Large Scale

Dimensions

  • Filtration Area
    0.9 m² | 9.7 ft²

Features

  • Integrity Tested
    Yes

General Specifications

  • Capsule/Cartridge Format
    Filter cartridge
  • Filter Format
    Cartridges

Materials of Construction

  • Filter Material
    Polyethersulfone (PES)

Physicochemical Information

  • Pore Size
    20 nm (nominal)

Product Information

  • Brand
    Virosart® HC
  • Pack Size
    1

Sterility/Purity

  • Delivery Condition
    Non sterile - Autoclavable | Steamable