Profi Line OEM Weigh Cell, WZA523-N

Capacity: 520 g

Readability: 1 mg

Preload: 0 - 50 g

The Profi Line series with a force compensation technology feature with a overload protection in a stainless steel housing.

Price (USD)
$6,480.00
Item No.: 
WZA523-N
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
Profi Line OEM Weigh Cell, WZA523-N

Capacity: 520 g

Readability: 1 mg

Preload: 0 - 50 g

The Profi Line series with a force compensation technology feature with a overload protection in a stainless steel housing.

Price (USD):
$6,480.00
Item No.:
WZA523-N
Number of pieces
1

Overview

Specifications

The weigh cell consists of two parts:

  • A monolithic weighing system in stainless steel IP44 housing
  • Aluminium electronic box, all connection via the front
  • Force compensation technology weighing system with a resolution of 1 mg
  • Excellent weighing technology bundled with easy adaptation
  • Adjustable load receptor with overload protection, optional lift-off protection
  • Possibility for under floor weighing - LED´s to control power and data transfer
  • Fast warm-up by separation of weighing system and electronics
  • RS232C interface for configuration and data transfer
  • Optional PC-software or display to handle weighing data and configuration
  • Display can be plugged in and out during operation

Features

  • Scale Interval
    1 mg

Operating Conditions

  • Maximum Weighing Capacity
    520 g
  • Preload
    0 - 50 g

Product Information

  • Pack Size
    1

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.