Our eShop will be on maintenance on November 21st 2026 from 2:00 PM until 8:15 PM CET. Please note that during this time the eShop will be available with limited functionality only.

The Ambr® 250 Modular Dust Cover protects your Ambr® bioreactor vessel from contaminants, ensuring a clean environment for optimal performance in your automated bioreactor system.

Article number: 
001-2A41
Piece
1
Login for price
*Custom/bulk order quotes are provided within 72 hours of request.
Ambr® 250 Modular Dust Cover
Ambr® 250 Modular Dust Cover

The Ambr® 250 Modular Dust Cover protects your Ambr® bioreactor vessel from contaminants, ensuring a clean environment for optimal performance in your automated bioreactor system.

Item No.:
001-2A41
Number of pieces
1

Overview

Specifications

The Ambr® 250 Modular Dust Cover is an essential accessory designed to safeguard your Ambr bioreactor vessel from environmental contaminants. It provides a protective barrier that ensures your microbioreactor vessel remains clean and free from dust and debris.

Applications

  • Application
    Cell Culture
  • Application Area
    • Process optimization
    • Process characterization
  • Process Step
    Upstream Process Optimization

Dimensions

  • Dimensions
    377 × 257 × 8 mm

General Specifications

  • Impeller Speed
    100 - 4500 rpm
  • pH Range
    2.0 - 8.5

Product Information

  • Brand
    Ambr® 250 Modular
  • Pack Size
    1

Sterility/Purity

  • Delivery Condition
    Non-Sterile