Our eShop will be on maintenance on November 21st 2026 from 2:00 PM until 8:15 PM CET. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Bioreactors & Fermenters
- Research & Process Development
- Multi-Parallel Bioreactors
- Ambr® 250 Modular Light Protection Cover
Ambr® 250 Modular Light Protection Cover
The Ambr® 250 Light Protection Cover shields your Ambr bioreactor vessel from light exposure, ensuring optimal conditions for sensitive cultures in your automated bioreactor system.
- Article number:
- 001-2A42
- Piece
- 1
The Ambr® 250 Light Protection Cover shields your Ambr bioreactor vessel from light exposure, ensuring optimal conditions for sensitive cultures in your automated bioreactor system.
Overview
Specifications
Choose your Ambr® 250 Modular
The Ambr® 250 Light Protection Cover is specifically designed to protect your microbioreactor vessel from unwanted light exposure, which can be detrimental to sensitive cultures. By providing a controlled environment, the light protection cover ensures that your mini bioreactor operates under optimal conditions, crucial for achieving consistent and reliable results in your bioreactor for cell culture.
Applications
-
ApplicationCell Culture
-
Application Area
-
Process optimization
- Process characterization
-
Process optimization
-
Process StepUpstream Process Optimization
Dimensions
-
Dimensions377 × 257 × 20 mm
General Specifications
-
Impeller Speed100 - 4500 rpm
-
pH Range2.0 - 8.5
Product Information
-
BrandAmbr® 250 Modular
-
Pack Size1
Sterility/Purity
-
Delivery ConditionNon-Sterile