Ambr® 250 Modular Vessel Septum Caps

The Ambr® 250 Modular Septum Caps Kit includes eight irradiated caps designed for easy maintenance of your bioreactor vessels. Ensure seamless operation and optimal performance of your Ambr® bioreactor vessel with this essential kit.

Article number: 
001-2A40
Piece
1
Login for price
*Custom/bulk order quotes are provided within 72 hours of request.
Ambr® 250 Modular Vessel Septum Caps
Ambr® 250 Modular Vessel Septum Caps

The Ambr® 250 Modular Septum Caps Kit includes eight irradiated caps designed for easy maintenance of your bioreactor vessels. Ensure seamless operation and optimal performance of your Ambr® bioreactor vessel with this essential kit.

Item No.:
001-2A40
Number of pieces
1

Overview

Specifications

The Ambr® 250 Modular Septum Caps Kit is an essential accessory for maintaining the optimal performance of your Ambr® bioreactor vessel. This kit includes eight irradiated caps, specifically designed to ensure the seamless operation of your bioreactor system whether you are working with mammalian or microbial cultures.

The septum caps are designed to fit securely on your Ambr® vessel, providing a reliable seal that prevents contamination and ensures the integrity of your bioprocessing environment. These caps are compatible with all Ambr® 250 Modular Vessel variants.

Constructed from high-quality materials, the septum caps are designed to withstand the rigors of bioprocessing. The irradiated caps are pre-sterilized, eliminating the need for additional sterilization steps and reducing the risk of contamination.

The Ambr® 250 Modular Septum Caps are easy to install and remove, allowing for efficient maintenance of your bioreactor vessels.

Applications

  • Application
    Cell Culture
  • Application Area
    • Process optimization
    • Process characterization
  • Process Step
    Upstream Process Optimization

General Specifications

  • Impeller Speed
    100 - 4500 rpm
  • pH Range
    2.0 - 8.5

Product Information

  • Brand
    Ambr® 250 Modular
  • Pack Size
    1

Sterility/Purity

  • Delivery Condition
    Irradiated